(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rigid Coupling RAS/RSS/RAC/RSC (Part Number)

Rigid Coupling RAS/RSS/RAC/RSC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,035₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Concentric high accuracy through finishing bit with left-right holes and just the one chuck
· RAS/RAC - Aluminum Alloy, Anodized Finish
· RSS/RSC-SUS303 with strong coupling and excellent corrosion resistance

Part Number
RSC32-12-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Fastening Type

₹ 4,511.84

1 Piece(s) 10 Day(s) or more 101.01~3.00121432324001~10000Stainless Steel2100002.5x10-5Clamp Type

Loading...

  1. 1

Basic Information

Application Standard Features High torsional rigidity / High Accuracy / Backlash 0

Please check the type/dimensions/specifications of the part RSC32-12-14 in the Rigid Coupling RAS/RSS/RAC/RSC series.

Product variants

Part Number
RAC20-6-6
RAC20-6-8
RAC20-8-8
RSC32-14-14
RSS16-3-3
RSS16-3-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Fastening Type

₹ 1,681.71

1 Piece(s) 10 Day(s) or more 100.05~1.0066202010001~78000Aluminum0.7160008.7x10-7Clamp Type

₹ 1,681.71

1 Piece(s) 10 Day(s) or more 100.05~1.0068202010001~78000Aluminum0.7160008.7x10-7Clamp Type

₹ 1,681.71

1 Piece(s) 10 Day(s) or more 100.05~1.0088202010001~78000Aluminum0.7160008.7x10-7Clamp Type

₹ 4,511.84

1 Piece(s) 10 Day(s) or more 101.01~3.00141432324001~10000Stainless Steel2100002.5x10-5Clamp Type

₹ 2,090.22

1 Piece(s) 10 Day(s) or more 100.05~1.0033162410001~78000Stainless Steel0.3240001.2x10-5Set Screw Type

₹ 2,090.22

1 Piece(s) 10 Day(s) or more 100.05~1.0034162410001~78000Stainless Steel0.3240001.2x10-5Set Screw Type