(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Coupling EGJ/EGP (Part Number)

Plastic Coupling EGJ/EGP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,222₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· The soft coupling helps reduce the rotational energy loss
· Soft yet with high torque rigidity and low rotation angle error
· Select from two types of resin material by softness and torque properties
· Features a mechanism in which torque is low on the motive side, making it effective for use when accurate and stable rotations are required.
· A highly reliable specification with approx. 10 times longer rotational life compared to UJ and GJ types
· Withstand Voltage 1,000 V

Part Number
EGP22-4-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

₹ 1,222.29

1 Piece(s) 10 Day(s) or more 10452222.21.01~3.0010001~780001.640.40.21~0.4012000Glass Fiber Reinforced Resin-30~850.44x10-7

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard Features High Torque / High durability / Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material Resin Product Category Coupling body
Fastening Type Set Screw Type Disc Type Double

Please check the type/dimensions/specifications of the part EGP22-4-5 in the Plastic Coupling EGJ/EGP series.

Product variants

Part Number
EGJ22-3-6
EGJ22-3-8
EGJ22-4-4
EGP22-4-6
EGP22-4-8
EGP22-5-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

₹ 1,222.29

1 Piece(s) 10 Day(s) or more 10362222.20.05~1.004001~10000160.60.41~1.08000Polyacetal-20~600.64x10-7

₹ 1,222.29

1 Piece(s) 10 Day(s) or more 10382222.20.05~1.004001~10000160.60.41~1.08000Polyacetal-20~600.64x10-7

₹ 1,222.29

1 Piece(s) 10 Day(s) or more 10442222.20.05~1.004001~10000160.60.41~1.08000Polyacetal-20~600.64x10-7

₹ 1,222.29

1 Piece(s) 10 Day(s) or more 10462222.21.01~3.0010001~780001.640.40.21~0.4012000Glass Fiber Reinforced Resin-30~850.44x10-7

₹ 1,222.29

1 Piece(s) 10 Day(s) or more 10482222.21.01~3.0010001~780001.640.40.21~0.4012000Glass Fiber Reinforced Resin-30~850.44x10-7

₹ 1,222.29

1 Piece(s) 10 Day(s) or more 10552222.21.01~3.0010001~780001.640.40.21~0.4012000Glass Fiber Reinforced Resin-30~850.44x10-7
X
whatsapp-qr whatsapp-icon