(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Plastic Coupling GJ (Part Number)

Plastic Coupling GJ
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      787₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Compared to UJ, the slit part is longer and the allowable misalignment amount when using alone is improved
· Single item easily absorbs curves and misalignment
· Smooth rotary transmission in a compact design
· For rotation transmission parts that require electric insulation

Part Number
G2J6-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

₹ 848.60

1 Piece(s) 10 Day(s) or more 106316210.05~1.004001~100000.850.50.41~1.060000.41.3x10-7

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard Features Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material Resin Product Category Coupling body
Disc Material Glass Fiber Reinforced Resin Operating Temperature Range(°C) -30::85 Fastening Type Set Screw Type
Disc Type Double

Please check the type/dimensions/specifications of the part G2J6-3 in the Plastic Coupling GJ series.

Product variants

Part Number
G2J4-4
G2J5-3
G2J5-3.2
G2J6-3.2
G2J6-4
G2J6-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

₹ 848.60

1 Piece(s) 10 Day(s) or more 104413.5210.05~1.004001~100000.550.40.21~0.4050000.48.0x10-8

₹ 848.60

1 Piece(s) 10 Day(s) or more 10531520.50.05~1.004001~100000.650.40.21~0.4060000.41.0x10-7

₹ 848.60

1 Piece(s) 10 Day(s) or more 1053.21520.50.05~1.004001~100000.650.40.21~0.4060000.41.0x10-7

₹ 848.60

1 Piece(s) 10 Day(s) or more 1063.216210.05~1.004001~100000.850.50.41~1.060000.41.3x10-7

₹ 848.60

1 Piece(s) 10 Day(s) or more 106416210.05~1.004001~100000.850.50.41~1.060000.41.3x10-7

₹ 950.40

1 Piece(s) 5 Day(s) or more 106516210.05~1.004001~100000.850.50.41~1.060000.41.3x10-7