(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· Compared to UJ, the slit part is longer and the allowable misalignment amount when using alone is improved
· Single item easily absorbs curves and misalignment
· Smooth rotary transmission in a compact design
· For rotation transmission parts that require electric insulation
Part Number |
---|
GJ1.5-1.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 911.55 | 1 Piece(s) | 10 Day(s) or more | 10 | 1.5 | 1.5 | 9 | 11.4 | 0.05~1.00 | 2001~4000 | 0.16 | 3 | 0.2 | 0.02~0.2 | 4000 | 0.3 | 1.0x10-8 |
Loading...
Type | Disc Type | Application | Standard | Features | Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | Resin | Product Category | Coupling body |
Disc Material | Glass Fiber Reinforced Resin | Operating Temperature Range(°C) | -30::85 | Fastening Type | Set Screw Type |
Disc Type | Double |
Please check the type/dimensions/specifications of the part GJ1.5-1.5 in the Plastic Coupling GJ series.
Part Number |
---|
G2J4-4 |
G2J5-3 |
G2J5-3.2 |
GJ1.5-2.5 |
GJ10-10 |
GJ2-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 848.60 | 1 Piece(s) | 10 Day(s) or more | 10 | 4 | 4 | 13.5 | 21 | 0.05~1.00 | 4001~10000 | 0.5 | 5 | 0.4 | 0.21~0.40 | 5000 | 0.4 | 8.0x10-8 | ||
₹ 848.60 | 1 Piece(s) | 10 Day(s) or more | 10 | 5 | 3 | 15 | 20.5 | 0.05~1.00 | 4001~10000 | 0.6 | 5 | 0.4 | 0.21~0.40 | 6000 | 0.4 | 1.0x10-7 | ||
₹ 848.60 | 1 Piece(s) | 10 Day(s) or more | 10 | 5 | 3.2 | 15 | 20.5 | 0.05~1.00 | 4001~10000 | 0.6 | 5 | 0.4 | 0.21~0.40 | 6000 | 0.4 | 1.0x10-7 | ||
₹ 911.55 | 1 Piece(s) | 10 Day(s) or more | 10 | 1.5 | 2.5 | 10 | 12 | 0.05~1.00 | 2001~4000 | 0.22 | 3 | 0.2 | 0.02~0.2 | 4000 | 0.3 | 1.4x10-8 | ||
₹ 1,034.78 | 1 Piece(s) | 10 Day(s) or more | 10 | 10 | 10 | 22 | 26 | 1.01~3.00 | 4001~10000 | 1.7 | 5 | 0.5 | 0.41~1.0 | 10000 | 0.4 | 7.0x10-7 | ||
₹ 911.55 | 1 Piece(s) | 10 Day(s) or more | 10 | 2 | 2 | 9 | 13 | 0.05~1.00 | 2001~4000 | 0.18 | 4 | 0.3 | 0.21~0.40 | 4000 | 0.3 | 1.0x10-8 |