(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Coupling GJ (Part Number)

Plastic Coupling GJ
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      787₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Compared to UJ, the slit part is longer and the allowable misalignment amount when using alone is improved
· Single item easily absorbs curves and misalignment
· Smooth rotary transmission in a compact design
· For rotation transmission parts that require electric insulation

Part Number
G2J4-3.2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

₹ 848.60

1 Piece(s) 10 Day(s) or more 1043.213.5210.05~1.004001~100000.550.40.21~0.4050000.48.0x10-8

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard Features Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material Resin Product Category Coupling body
Disc Material Glass Fiber Reinforced Resin Operating Temperature Range(°C) -30::85 Fastening Type Set Screw Type
Disc Type Double

Please check the type/dimensions/specifications of the part G2J4-3.2 in the Plastic Coupling GJ series.

Product variants

Part Number
G2J4-2.5
G2J4-3
G2J4-4
G2J5-3
G2J5-3.2
G2J5-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

₹ 848.60

1 Piece(s) 5 Day(s) or more 1042.513.5210.05~1.004001~100000.550.40.21~0.4050000.48.0x10-8

₹ 848.60

1 Piece(s) 10 Day(s) or more 104313.5210.05~1.004001~100000.550.40.21~0.4050000.48.0x10-8

₹ 848.60

1 Piece(s) 10 Day(s) or more 104413.5210.05~1.004001~100000.550.40.21~0.4050000.48.0x10-8

₹ 848.60

1 Piece(s) 10 Day(s) or more 10531520.50.05~1.004001~100000.650.40.21~0.4060000.41.0x10-7

₹ 848.60

1 Piece(s) 10 Day(s) or more 1053.21520.50.05~1.004001~100000.650.40.21~0.4060000.41.0x10-7

₹ 848.60

1 Piece(s) 10 Day(s) or more 10541520.50.05~1.004001~100000.650.40.21~0.4060000.41.0x10-7