(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Plastic Coupling UJ (Part Number)

Plastic Coupling UJ
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      787₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Miniature coupling making full use of engineered plastic fatigue resistance
· It has excellent resistance to bending fatigue as compared with metals such as aluminum alloys, realizing light and smooth rotation transmission
· For light load transmission such as those from rotary switches, encoders, or small motors
· For rotation transmission parts that require electric insulation

Part Number
UJ8-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

₹ 812.44

1 Piece(s) 10 Day(s) or more 108618184001~100000.950.26000Glass Fiber Reinforced Resin-35~850.32.5x10-7

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard / Encoder Allowable Torque Range(N•m) 0.05~1.00
Features Backlash 0 / Small Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material Resin
Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2 Fastening Type Set Screw Type
Disc Type Single

Please check the type/dimensions/specifications of the part UJ8-6 in the Plastic Coupling UJ series.

Product variants

Part Number
UJ2.5-3
UJ3-3
UJ3.2-3.2
UJ4-3
UJ4-4
UJ8-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

₹ 1,012.00

1 Piece(s) 5 Day(s) or more 102.531214.52001~40000.340.14000Polyacetal-20~600.20.4x10-7

₹ 887.44

1 Piece(s) 5 Day(s) or more 10331214.52001~40000.340.14000Polyacetal-20~600.20.4x10-7

₹ 786.98

1 Piece(s) 10 Day(s) or more 103.23.21214.52001~40000.440.14000Polyacetal-20~600.20.4x10-7

₹ 786.98

1 Piece(s) 10 Day(s) or more 104314154001~100000.550.15000Polyacetal-20~600.30.6x10-7

₹ 786.98

1 Piece(s) 10 Day(s) or more 104414154001~100000.550.15000Polyacetal-20~600.30.6x10-7

₹ 812.44

1 Piece(s) 10 Day(s) or more 108818184001~100000.950.26000Glass Fiber Reinforced Resin-35~850.32.5x10-7