(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· Universal type resistant to misalignment
· Multiple disc materials support a wide range of uses
· Polyimide - Demonstrates outstanding flexibility and low reaction force even if misaligned, and causes no phase or torque fluctuation
· Well-balanced versatile type featuring excellent carbon FRP-flexibility, transmission torque, and torsional rigidity
· Stainless steel flat spring (SUS) - Inferior flexibility, but high transmission torque and torsional rigidity, so it is ideal for highly responsive servo systems
Part Number |
---|
MLC20C-8-8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Application | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,089.93 | 1 Piece(s) | 10 Day(s) or more | 10 | 8 | 8 | 20 | 26 | Standard | 0.05~1.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 4001~10000 | 1 | 2.5 | 0.2 | 0.02~0.2 | 7600 | Carbon Fiber | -25~85 | 0.3 | 7.2x10-7 | Clamp Type |
Loading...
Type | Disc Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | Aluminum |
---|---|---|---|---|---|
Product Category | Coupling body | Disc Type | Double |
Please check the type/dimensions/specifications of the part MLC20C-8-8 in the Disk Type Coupling ML/MLC series.
Part Number |
---|
ML10C-3-3 |
ML10C-3-4 |
ML10C-4-4 |
MLC20M-4-4 |
MLC20M-4-5 |
MLC20M-4-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Application | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,923.33 | 1 Piece(s) | 10 Day(s) or more | 10 | 3 | 3 | 10 | 15 | Standard | 0.05~1.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 10001~78000 | 0.25 | 2.5 | 0.2 | 0.02~0.2 | 32000 | Carbon Fiber | -25~85 | 0.2 | 4.6x10-8 | Set Screw Type | ||
₹ 2,923.33 | 1 Piece(s) | 10 Day(s) or more | 10 | 3 | 4 | 10 | 15 | Standard | 0.05~1.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 10001~78000 | 0.25 | 2.5 | 0.2 | 0.02~0.2 | 32000 | Carbon Fiber | -25~85 | 0.2 | 4.6x10-8 | Set Screw Type | ||
₹ 2,923.33 | 1 Piece(s) | 10 Day(s) or more | 10 | 4 | 4 | 10 | 15 | Standard | 0.05~1.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 10001~78000 | 0.25 | 2.5 | 0.2 | 0.02~0.2 | 32000 | Carbon Fiber | -25~85 | 0.2 | 4.6x10-8 | Set Screw Type | ||
₹ 4,264.05 | 1 Piece(s) | 10 Day(s) or more | 10 | 4 | 4 | 20 | 26 | Servo Motor / Standard | 1.01~3.00 | High Torque / High torsional rigidity / Backlash 0 | 4001~10000 | 1.3 | 2 | 0.15 | 0.02~0.2 | 6500 | Stainless Steel | -40~200 | 0.2 | 8.0x10-7 | Clamp Type | ||
₹ 4,264.05 | 1 Piece(s) | 10 Day(s) or more | 10 | 4 | 5 | 20 | 26 | Servo Motor / Standard | 1.01~3.00 | High Torque / High torsional rigidity / Backlash 0 | 4001~10000 | 1.3 | 2 | 0.15 | 0.02~0.2 | 6500 | Stainless Steel | -40~200 | 0.2 | 8.0x10-7 | Clamp Type | ||
₹ 4,264.05 | 1 Piece(s) | 10 Day(s) or more | 10 | 4 | 6 | 20 | 26 | Servo Motor / Standard | 1.01~3.00 | High Torque / High torsional rigidity / Backlash 0 | 4001~10000 | 1.3 | 2 | 0.15 | 0.02~0.2 | 6500 | Stainless Steel | -40~200 | 0.2 | 8.0x10-7 | Clamp Type |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy