(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Disk Type Coupling MS/MSC (Part Number)

Disk Type Coupling MS/MSC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,743₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Universal type resistant to small misalignment
· Multiple disc materials support a wide range of uses
· Polyimide - Demonstrates outstanding flexibility and low reaction force even if misaligned, and causes no phase or torque fluctuation
· Well-balanced versatile type featuring excellent carbon FRP-flexibility, transmission torque, and torsional rigidity
· Stainless steel flat spring (SUS) - Inferior flexibility, but high transmission torque and torsional rigidity, so it is ideal for highly responsive servo systems

Part Number
MSC32M-6-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Application Allowable Torque Range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Fastening Type

₹ 4,325.67

1 Piece(s) 10 Day(s) or more 106103229Standard / Servo Motor3.01~5.00High torsional rigidity / High Torque / Backlash 0Angular Misalignment / Axial Misalignment2001~400051--4000Stainless Steel-0.25.6x10-6Clamp Type

Loading...

  1. 1

Basic Information

Type Disc Type Body Material Aluminum Product Category Coupling body
Disc Type Single

Please check the type/dimensions/specifications of the part MSC32M-6-10 in the Disk Type Coupling MS/MSC series.

Product variants

Part Number
MS10C-3-3
MS10C-3-4
MS10C-4-4
MSC32M-6-12
MSC32M-6-14
MSC32M-6-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Application Allowable Torque Range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Fastening Type

₹ 2,301.84

1 Piece(s) 10 Day(s) or more 10331010.5Standard0.05~1.00High torsional rigidity / Backlash 0Angular Misalignment / Eccentricity / Axial Misalignment10001~780000.2510.050.02~0.232000Carbon Fiber-25~850.14.0x10-8Set Screw Type

₹ 2,301.84

1 Piece(s) 10 Day(s) or more 10341010.5Standard0.05~1.00High torsional rigidity / Backlash 0Angular Misalignment / Eccentricity / Axial Misalignment10001~780000.2510.050.02~0.232000Carbon Fiber-25~850.14.0x10-8Set Screw Type

₹ 2,301.84

1 Piece(s) 10 Day(s) or more 10441010.5Standard0.05~1.00High torsional rigidity / Backlash 0Angular Misalignment / Eccentricity / Axial Misalignment10001~780000.2510.050.02~0.232000Carbon Fiber-25~850.14.0x10-8Set Screw Type

₹ 4,325.67

1 Piece(s) 10 Day(s) or more 106123229Servo Motor / Standard3.01~5.00High Torque / High torsional rigidity / Backlash 0Angular Misalignment / Axial Misalignment2001~400051--4000Stainless Steel-0.25.6x10-6Clamp Type

₹ 4,325.67

1 Piece(s) 10 Day(s) or more 106143229Servo Motor / Standard3.01~5.00High Torque / High torsional rigidity / Backlash 0Angular Misalignment / Axial Misalignment2001~400051--4000Stainless Steel-0.25.6x10-6Clamp Type

₹ 4,325.67

1 Piece(s) 10 Day(s) or more 10663229Servo Motor / Standard3.01~5.00High Torque / High torsional rigidity / Backlash 0Angular Misalignment / Axial Misalignment2001~400051--4000Stainless Steel-0.25.6x10-6Clamp Type