(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Disk Type Coupling MS/MSC (Part Number)

Disk Type Coupling MS/MSC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,743₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Universal type resistant to small misalignment
· Multiple disc materials support a wide range of uses
· Polyimide - Demonstrates outstanding flexibility and low reaction force even if misaligned, and causes no phase or torque fluctuation
· Well-balanced versatile type featuring excellent carbon FRP-flexibility, transmission torque, and torsional rigidity
· Stainless steel flat spring (SUS) - Inferior flexibility, but high transmission torque and torsional rigidity, so it is ideal for highly responsive servo systems

Part Number
MSC50C-20-24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Application Allowable Torque Range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Fastening Type

₹ 5,206.98

1 Piece(s) 10 Day(s) or more 1020245041Standard10.01~20.00High torsional rigidity / Backlash 0Angular Misalignment / Eccentricity / Axial Misalignment2001~40001110.10.02~0.23500Carbon Fiber-0.33.6x10-5Clamp Type

Loading...

  1. 1

Basic Information

Type Disc Type Body Material Aluminum Product Category Coupling body
Disc Type Single

Please check the type/dimensions/specifications of the part MSC50C-20-24 in the Disk Type Coupling MS/MSC series.

Product variants

Part Number
MS10C-3-3
MS10C-3-4
MS10C-4-4
MSC50C-22-22
MSC50C-22-24
MSC50C-24-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Application Allowable Torque Range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Fastening Type

₹ 2,301.84

1 Piece(s) 10 Day(s) or more 10331010.5Standard0.05~1.00High torsional rigidity / Backlash 0Angular Misalignment / Eccentricity / Axial Misalignment10001~780000.2510.050.02~0.232000Carbon Fiber-25~850.14.0x10-8Set Screw Type

₹ 2,301.84

1 Piece(s) 10 Day(s) or more 10341010.5Standard0.05~1.00High torsional rigidity / Backlash 0Angular Misalignment / Eccentricity / Axial Misalignment10001~780000.2510.050.02~0.232000Carbon Fiber-25~850.14.0x10-8Set Screw Type

₹ 2,301.84

1 Piece(s) 10 Day(s) or more 10441010.5Standard0.05~1.00High torsional rigidity / Backlash 0Angular Misalignment / Eccentricity / Axial Misalignment10001~780000.2510.050.02~0.232000Carbon Fiber-25~850.14.0x10-8Set Screw Type

₹ 5,206.98

1 Piece(s) 10 Day(s) or more 1022225041Standard10.01~20.00High torsional rigidity / Backlash 0Angular Misalignment / Eccentricity / Axial Misalignment2001~40001110.10.02~0.23500Carbon Fiber-0.33.6x10-5Clamp Type

₹ 5,206.98

1 Piece(s) 10 Day(s) or more 1022245041Standard10.01~20.00High torsional rigidity / Backlash 0Angular Misalignment / Eccentricity / Axial Misalignment2001~40001110.10.02~0.23500Carbon Fiber-0.33.6x10-5Clamp Type

₹ 5,206.98

1 Piece(s) 10 Day(s) or more 1024245041Standard10.01~20.00High torsional rigidity / Backlash 0Angular Misalignment / Eccentricity / Axial Misalignment2001~40001110.10.02~0.23500Carbon Fiber-0.33.6x10-5Clamp Type