(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-Type Weld Nut 1A【1,000-5,000 Pieces Per Package】

T-Type Weld Nut 1A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,769₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

[Material] Steel
[Surface treatment] None / Trivalent chromate / Trivalent black / Trivalent white / Bright chromate plating / Chromate plating / Black chromate / Nickel plating
[Nominal thread (M)] 4, 5, 6, 8, 10
[Thread type] Metric coarse
[Applications/Functions] For welding
[Sales unit] Box/pack

T-Type Weld Nut 1A: Related image

Part Number
TBNWAA-ST3B-M4
TBNWAA-ST3B-M5
TBNWAA-ST3B-M6
TBNWAA-ST3B-M8
TBNWAA-ST3B-M10
TBNWAA-ST3W-M4
TBNWAA-ST3W-M5
TBNWAA-ST3W-M6
TBNWAA-ST3W-M8
TBNWAA-ST3W-M10
TBNWAA-ST-M4
TBNWAA-ST-M5
TBNWAA-ST-M6
TBNWAA-ST-M8
TBNWAA-ST-M10
TBNWAA-STC-M4
TBNWAA-STC-M5
TBNWAA-STC-M6
TBNWAA-STC-M8
TBNWAA-STC-M10
TBNWAA-STCB-M4
TBNWAA-STCB-M5
TBNWAA-STCB-M6
TBNWAA-STCB-M8
TBNWAA-STCB-M10
TBNWAA-STN-M4
TBNWAA-STN-M5
TBNWAA-STN-M6
TBNWAA-STN-M8
TBNWAA-STN-M10
TBNWAA-STU-M4
TBNWAA-STU-M5
TBNWAA-STU-M6
TBNWAA-STU-M8
TBNWAA-STU-M10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Surface Treatment Surface Treatment (Details) Height
(mm)
Pitch

₹ 52,179.20

1 Pack(s)

5,000 Pieces Per Package

15 Day(s) or more 104Trivalent Chromate[Trivalent Chromate] Trivalent Black4.10.7

₹ 52,179.20

1 Pack(s)

5,000 Pieces Per Package

15 Day(s) or more 105Trivalent Chromate[Trivalent Chromate] Trivalent Black4.10.8

₹ 46,315.20

1 Pack(s)

4,000 Pieces Per Package

15 Day(s) or more 106Trivalent Chromate[Trivalent Chromate] Trivalent Black51

₹ 45,240.80

1 Pack(s)

2,500 Pieces Per Package

15 Day(s) or more 108Trivalent Chromate[Trivalent Chromate] Trivalent Black6.71.25

₹ 31,347.20

1 Pack(s)

1,000 Pieces Per Package

15 Day(s) or more 1010Trivalent Chromate[Trivalent Chromate] Trivalent Black8.81.5

₹ 47,052.80

1 Pack(s)

5,000 Pieces Per Package

15 Day(s) or more 104Trivalent Chromate[Trivalent Chromate] Trivalent White4.10.7

₹ 47,052.80

1 Pack(s)

5,000 Pieces Per Package

15 Day(s) or more 105Trivalent Chromate[Trivalent Chromate] Trivalent White4.10.8

₹ 41,717.60

1 Pack(s)

4,000 Pieces Per Package

15 Day(s) or more 106Trivalent Chromate[Trivalent Chromate] Trivalent White51

₹ 40,196.00

1 Pack(s)

2,500 Pieces Per Package

15 Day(s) or more 108Trivalent Chromate[Trivalent Chromate] Trivalent White6.71.25

₹ 26,997.60

1 Pack(s)

1,000 Pieces Per Package

15 Day(s) or more 1010Trivalent Chromate[Trivalent Chromate] Trivalent White8.81.5

₹ 35,820.80

1 Pack(s)

5,000 Pieces Per Package

15 Day(s) or more 104[N/A] No[N/A] No4.10.7

₹ 35,820.80

1 Pack(s)

5,000 Pieces Per Package

15 Day(s) or more 105[N/A] No[N/A] No4.10.8

₹ 29,100.80

1 Pack(s)

4,000 Pieces Per Package

15 Day(s) or more 106[N/A] No[N/A] No51

₹ 29,306.40

1 Pack(s)

2,500 Pieces Per Package

15 Day(s) or more 108[N/A] No[N/A] No6.71.25

₹ 18,768.80

1 Pack(s)

1,000 Pieces Per Package

15 Day(s) or more 1010[N/A] No[N/A] No8.81.5

₹ 39,869.60

1 Pack(s)

5,000 Pieces Per Package

15 Day(s) or more -4Chromate Plating[Chromate Plating] Chromate Plating4.10.7

₹ 39,869.60

1 Pack(s)

5,000 Pieces Per Package

15 Day(s) or more -5Chromate Plating[Chromate Plating] Chromate Plating4.10.8

₹ 34,481.60

1 Pack(s)

4,000 Pieces Per Package

15 Day(s) or more -6Chromate Plating[Chromate Plating] Chromate Plating51

₹ 34,188.00

1 Pack(s)

2,500 Pieces Per Package

15 Day(s) or more -8Chromate Plating[Chromate Plating] Chromate Plating6.71.25

₹ 22,922.40

1 Pack(s)

1,000 Pieces Per Package

15 Day(s) or more -10Chromate Plating[Chromate Plating] Chromate Plating8.81.5

₹ 47,052.80

1 Pack(s)

5,000 Pieces Per Package

15 Day(s) or more -4Chromate Plating[Chromate Plating] Black Chromate4.10.7

₹ 47,052.80

1 Pack(s)

5,000 Pieces Per Package

15 Day(s) or more -5Chromate Plating[Chromate Plating] Black Chromate4.10.8

₹ 41,717.60

1 Pack(s)

4,000 Pieces Per Package

15 Day(s) or more -6Chromate Plating[Chromate Plating] Black Chromate51

₹ 40,196.00

1 Pack(s)

2,500 Pieces Per Package

15 Day(s) or more -8Chromate Plating[Chromate Plating] Black Chromate6.71.25

₹ 26,997.60

1 Pack(s)

1,000 Pieces Per Package

15 Day(s) or more -10Chromate Plating[Chromate Plating] Black Chromate8.81.5

₹ 51,330.40

1 Pack(s)

5,000 Pieces Per Package

15 Day(s) or more 104Nickel Plating[Nickel Plating] Nickel Plating4.10.7

₹ 51,330.40

1 Pack(s)

5,000 Pieces Per Package

15 Day(s) or more 105Nickel Plating[Nickel Plating] Nickel Plating4.10.8

₹ 45,557.60

1 Pack(s)

4,000 Pieces Per Package

15 Day(s) or more 106Nickel Plating[Nickel Plating] Nickel Plating51

₹ 43,869.60

1 Pack(s)

2,500 Pieces Per Package

15 Day(s) or more 108Nickel Plating[Nickel Plating] Nickel Plating6.71.25

₹ 29,479.20

1 Pack(s)

1,000 Pieces Per Package

15 Day(s) or more 1010Nickel Plating[Nickel Plating] Nickel Plating8.81.5

₹ 39,869.60

1 Pack(s)

5,000 Pieces Per Package

15 Day(s) or more -4Bright Chromate PlatingBright Chromate Plating4.10.7

₹ 39,869.60

1 Pack(s)

5,000 Pieces Per Package

15 Day(s) or more -5Bright Chromate PlatingBright Chromate Plating4.10.8

₹ 34,481.60

1 Pack(s)

4,000 Pieces Per Package

15 Day(s) or more -6Bright Chromate PlatingBright Chromate Plating51

₹ 34,188.00

1 Pack(s)

2,500 Pieces Per Package

15 Day(s) or more -8Bright Chromate PlatingBright Chromate Plating6.71.25

₹ 22,922.40

1 Pack(s)

1,000 Pieces Per Package

15 Day(s) or more -10Bright Chromate PlatingBright Chromate Plating8.81.5

Loading...

  1. 1
 

Basic Information

Material Steel Screw Thread Types Metric coarse Application / Functions For welding
Sales Unit Box/package
X
whatsapp-qr whatsapp-icon