(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-Type Weld Nut 2A, JIS Fine

T-Type Weld Nut 2A, JIS Fine
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      43₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

[Material] Steel
[Surface treatment] None
[Nominal thread (M)] 10
[Thread type] Metric fine
[Applications/Functions] For welding

T-Type Weld Nut 2A, JIS Fine: Related image

Part Number
TBNW-ST-MS10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 43.38

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 10 Material Steel Surface Treatment No
Screw Thread Types Metric fine Application / Functions For welding Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No Height(mm) 10 Pitch 1.25
X
whatsapp-qr whatsapp-icon