(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hex Weld Nut 1A, Fine【1,800 Pieces Per Package】

Hex Weld Nut 1A, Fine
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,706₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

[Material] Steel
[Surface treatment] None, Trivalent white
[Nominal] M10, M12

Hex Weld N (1A, Fine, Individual): Related imageHex Weld N (1A, Fine, Individual): Related image

Part Number
HNTWAB-ST3W-M10
HNTWAB-ST-M10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSurface Treatment Surface Treatment (Details)

₹ 18,467.20

1 Pack(s)

1,800 Pieces Per Package

15 Day(s) or more 10Trivalent Chromate[Trivalent Chromate] Trivalent White

₹ 14,705.60

1 Pack(s)

1,800 Pieces Per Package

15 Day(s) or more 10[N/A] No[N/A] No

Loading...

  1. 1

Basic Information

Thread Nominal (M) 10 Material Steel Screw Thread Types Metric fine
Application / Functions For welding Sales Unit Box/package H Dimension 9
S Standard Dimensions 17