(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

TRF Two-Hole Nut【1-100 Pieces Per Package】

TRF Two-Hole Nut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,520₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

[Material] Stainless steel
[Nominal] M6, M8, M10

Part Number
SPNUT-SUS-M6
SPNUT-SUS-M8
SPNUT-SUS-M10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Sales Unit

₹ 168,000.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 106Box/package

₹ 2,520.00

1 Piece(s) 6 Day(s) or more 108Low Quantity (can be purchased from one)

₹ 168,000.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 1010Box/package

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Screw Thread Types Metric coarse
Application / Functions Standard Surface Treatment (Details) No H Dimension 6.35