CAM Driver Heavy Load CDT Type

CAM Driver Heavy Load CDT Type

· The movement direction of the pallet can be reliably changed electronically
· Unique structure adopts a housing support cam that enables horizontal/vertical operation without eccentricity
· No limitations on transfer directions
· Startup frequency of 120 times (reciprocal)/hour

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
CDT10-0708
CDT10-0709
CDT10-0710
CDT10-0711
CDT10-0808
CDT10-0809
CDT10-0810
CDT10-0811
CDT10-0908
CDT10-0909
CDT10-0910
CDT10-0911
CDT20-0811
CDT20-0812
CDT20-0813
CDT20-0814
CDT20-0911
CDT20-0912
CDT20-0913
CDT20-0914
CDT20-1011
CDT20-1012
CDT20-1013
CDT20-1014
CDT20-1111
CDT20-1112
CDT20-1113
CDT20-1114
Part NumberVolume DiscountDays to ShipLoad (Internal Pressure 0.5 MPa)/Allowable Loading Mass
(kgf)
Table Dimension W
(mm)
Table Dimension L
(mm)
36 Day(s) or more 1000700800
36 Day(s) or more 1000700900
36 Day(s) or more 10007001000
36 Day(s) or more 10007001100
36 Day(s) or more 1000800800
36 Day(s) or more 1000800900
36 Day(s) or more 10008001000
36 Day(s) or more 10008001100
36 Day(s) or more 1000900800
36 Day(s) or more 1000900900
36 Day(s) or more 10009001000
36 Day(s) or more 10009001100
36 Day(s) or more 20008001100
36 Day(s) or more 20008001200
36 Day(s) or more 20008001300
36 Day(s) or more 20008001400
36 Day(s) or more 20009001100
36 Day(s) or more 20009001200
36 Day(s) or more 20009001300
36 Day(s) or more 20009001400
36 Day(s) or more 200010001100
36 Day(s) or more 200010001200
36 Day(s) or more 200010001300
36 Day(s) or more 200010001400
36 Day(s) or more 200011001100
36 Day(s) or more 200011001200
36 Day(s) or more 200011001300
36 Day(s) or more 200011001400

Loading...

  1. 1

Basic Information

Stroke / Up Distance(mm) 70