Box Lift, BL Type

Box Lift, BL Type

· Air spring type with no sliding surface: Highly durable structure with a vertical mechanism
· Featuring a simple structure for easy maintenance
· Tapping is possible on the upper table
· Vertical Movement Type
· Combine two units to lengthen equipment
· Comparatively strong construction for uneven loads, with minimal sway when loading

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BL050-5-5
BL050-5-6
BL050-5-7
BL050-7-5
BL050-7-6
BL050-7-7
BL075-5-5
BL075-5-6
BL075-5-7
BL075-7-5
BL075-7-6
BL075-7-7
BL100-5-5
BL100-5-6
BL100-5-7
BL100-7-5
BL100-7-6
BL100-7-7
BL100-15-6
BL100-15-7
Part NumberVolume DiscountDays to ShipLoad (Internal Pressure 0.5 MPa)/Allowable Loading Mass
(kgf)
Stroke / Up Distance
(mm)
Table Dimension W
(mm)
Table Dimension L
(mm)
21 Day(s) or more 50050500500
21 Day(s) or more 50050600600
21 Day(s) or more 50050700700
21 Day(s) or more 50075500500
21 Day(s) or more 50075600600
21 Day(s) or more 50075700700
21 Day(s) or more 75050500500
21 Day(s) or more 75050600600
21 Day(s) or more 75050700700
21 Day(s) or more 75075500500
21 Day(s) or more 75075600600
21 Day(s) or more 75075700700
21 Day(s) or more 100050500500
21 Day(s) or more 100050600600
21 Day(s) or more 100050700700
21 Day(s) or more 100075500500
21 Day(s) or more 100075600600
21 Day(s) or more 100075700700
21 Day(s) or more 1000150600600
21 Day(s) or more 1000150700700

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)