Link Type Power Base with Belt Conveyor Light Load VB30SAA-45 Type

Link Type Power Base with Belt Conveyor Light Load VB30SAA-45 Type

· Built-in parallel link mechanism type
· Forward/Reverse Operation Not Allowed
· Features a top/bottom separated structure for easy maintenance
· Proximity switch can be mounted
· Forward/Reverse Operation Not Allowed

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VB30SAA-45-1000-5.1-50
VB30SAA-45-1000-6.2-60
VB30SAA-45-1000-6.8-50
VB30SAA-45-1000-8.1-50
VB30SAA-45-1000-8.3-60
VB30SAA-45-1000-9.9-60
VB30SAA-45-1000-10.1-50
VB30SAA-45-1000-12.4-60
VB30SAA-45-1000-13.5-50
VB30SAA-45-1000-16.2-50
VB30SAA-45-1000-16.5-60
VB30SAA-45-1000-19.9-60
VB30SAA-45-1100-5.1-50
VB30SAA-45-1100-6.2-60
VB30SAA-45-1100-6.8-50
VB30SAA-45-1100-8.1-50
VB30SAA-45-1100-8.3-60
VB30SAA-45-1100-9.9-60
VB30SAA-45-1100-10.1-50
VB30SAA-45-1100-12.4-60
VB30SAA-45-1100-13.5-50
VB30SAA-45-1100-16.2-50
VB30SAA-45-1100-16.5-60
VB30SAA-45-1100-19.9-60
VB30SAA-45-1200-5.1-50
VB30SAA-45-1200-6.2-60
VB30SAA-45-1200-6.8-50
VB30SAA-45-1200-8.1-50
VB30SAA-45-1200-8.3-60
VB30SAA-45-1200-9.9-60
VB30SAA-45-1200-10.1-50
VB30SAA-45-1200-12.4-60
VB30SAA-45-1200-13.5-50
VB30SAA-45-1200-16.2-50
VB30SAA-45-1200-16.5-60
VB30SAA-45-1200-19.9-60
VB30SAA-45-1300-5.1-50
VB30SAA-45-1300-6.2-60
VB30SAA-45-1300-6.8-50
VB30SAA-45-1300-8.1-50
VB30SAA-45-1300-8.3-60
VB30SAA-45-1300-9.9-60
VB30SAA-45-1300-10.1-50
VB30SAA-45-1300-12.4-60
VB30SAA-45-1300-13.5-50
VB30SAA-45-1300-16.2-50
VB30SAA-45-1300-16.5-60
VB30SAA-45-1300-19.9-60
VB30SAA-45-1400-5.1-50
VB30SAA-45-1400-6.2-60
VB30SAA-45-1400-6.8-50
VB30SAA-45-1400-8.1-50
VB30SAA-45-1400-8.3-60
VB30SAA-45-1400-9.9-60
VB30SAA-45-1400-10.1-50
VB30SAA-45-1400-12.4-60
VB30SAA-45-1400-13.5-50
VB30SAA-45-1400-16.2-50
VB30SAA-45-1400-16.5-60
VB30SAA-45-1400-19.9-60
Part NumberVolume DiscountDays to ShipOverall Length
(mm)
Speed
(m/s)
Frequency
(Hz)
26 Day(s) or more 10005.150
26 Day(s) or more 10006.260
26 Day(s) or more 10006.850
26 Day(s) or more 10008.150
26 Day(s) or more 10008.360
26 Day(s) or more 10009.960
26 Day(s) or more 100010.150
26 Day(s) or more 100012.460
26 Day(s) or more 100013.550
26 Day(s) or more 100016.250
26 Day(s) or more 100016.560
26 Day(s) or more 100019.960
26 Day(s) or more 11005.150
26 Day(s) or more 11006.260
26 Day(s) or more 11006.850
26 Day(s) or more 11008.150
26 Day(s) or more 11008.360
26 Day(s) or more 11009.960
26 Day(s) or more 110010.150
26 Day(s) or more 110012.460
26 Day(s) or more 110013.550
26 Day(s) or more 110016.250
26 Day(s) or more 110016.560
26 Day(s) or more 110019.960
26 Day(s) or more 12005.150
26 Day(s) or more 12006.260
26 Day(s) or more 12006.850
26 Day(s) or more 12008.150
26 Day(s) or more 12008.360
26 Day(s) or more 12009.960
26 Day(s) or more 120010.150
26 Day(s) or more 120012.460
26 Day(s) or more 120013.550
26 Day(s) or more 120016.250
26 Day(s) or more 120016.560
26 Day(s) or more 120019.960
26 Day(s) or more 13005.150
26 Day(s) or more 13006.260
26 Day(s) or more 13006.850
26 Day(s) or more 13008.150
26 Day(s) or more 13008.360
26 Day(s) or more 13009.960
26 Day(s) or more 130010.150
26 Day(s) or more 130012.460
26 Day(s) or more 130013.550
26 Day(s) or more 130016.250
26 Day(s) or more 130016.560
26 Day(s) or more 130019.960
26 Day(s) or more 14005.150
26 Day(s) or more 14006.260
26 Day(s) or more 14006.850
26 Day(s) or more 14008.150
26 Day(s) or more 14008.360
26 Day(s) or more 14009.960
26 Day(s) or more 140010.150
26 Day(s) or more 140012.460
26 Day(s) or more 140013.550
26 Day(s) or more 140016.250
26 Day(s) or more 140016.560
26 Day(s) or more 140019.960

Loading...

Basic Information

Load (Internal Pressure 0.5 MPa)/Allowable Loading Mass(kgf) 150 Stroke / Up Distance(mm) 45

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)