• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Link Type Power Roller with Driver Roller Ultra Heavy Load PRN-KH Type

Link Type Power Roller with Driver Roller Ultra Heavy Load PRN-KH Type

· Built-in parallel link mechanism type
· Proximity switch can be mounted

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PRN-1000KH-2.9-50
PRN-1000KH-3.5-60
PRN-1000KH-3.9-50
PRN-1000KH-4.7-50
PRN-1000KH-4.7-60
PRN-1000KH-5.5-50
PRN-1000KH-5.7-60
PRN-1000KH-6.6-60
PRN-1000KH-6.8-50
PRN-1000KH-8.2-50
PRN-1000KH-8.3-60
PRN-1000KH-9.9-60
PRN-1000KH-10.2-50
PRN-1000KH-12.4-60
PRN-1100KH-2.9-50
PRN-1100KH-3.5-60
PRN-1100KH-3.9-50
PRN-1100KH-4.7-50
PRN-1100KH-4.7-60
PRN-1100KH-5.5-50
PRN-1100KH-5.7-60
PRN-1100KH-6.6-60
PRN-1100KH-6.8-50
PRN-1100KH-8.2-50
PRN-1100KH-8.3-60
PRN-1100KH-9.9-60
PRN-1100KH-10.2-50
PRN-1100KH-12.4-60
PRN-1200KH-2.9-50
PRN-1200KH-3.5-60
PRN-1200KH-3.9-50
PRN-1200KH-4.7-50
PRN-1200KH-4.7-60
PRN-1200KH-5.5-50
PRN-1200KH-5.7-60
PRN-1200KH-6.6-60
PRN-1200KH-6.8-50
PRN-1200KH-8.2-50
PRN-1200KH-8.3-60
PRN-1200KH-9.9-60
PRN-1200KH-10.2-50
PRN-1200KH-12.4-60
PRN-1300KH-2.9-50
PRN-1300KH-3.5-60
PRN-1300KH-3.9-50
PRN-1300KH-4.7-50
PRN-1300KH-4.7-60
PRN-1300KH-5.5-50
PRN-1300KH-5.7-60
PRN-1300KH-6.6-60
PRN-1300KH-6.8-50
PRN-1300KH-8.2-50
PRN-1300KH-8.3-60
PRN-1300KH-9.9-60
PRN-1300KH-10.2-50
PRN-1300KH-12.4-60
PRN-1400KH-2.9-50
PRN-1400KH-3.5-60
PRN-1400KH-3.9-50
PRN-1400KH-4.7-50
Part NumberVolume DiscountDays to ShipNominal Length
(mm)
Overall Length
(mm)
Speed
(m/s)
Frequency
(Hz)
Load (Internal Pressure 0.5 MPa)/Allowable Loading Mass
(kgf)
36 Day(s) or more 100010142.950660
36 Day(s) or more 100010143.560660
36 Day(s) or more 100010143.950660
36 Day(s) or more 100010144.750660
36 Day(s) or more 100010144.760660
36 Day(s) or more 100010145.550660
36 Day(s) or more 100010145.760660
36 Day(s) or more 100010146.660660
36 Day(s) or more 100010146.850660
36 Day(s) or more 100010148.250660
36 Day(s) or more 100010148.360660
36 Day(s) or more 100010149.960660
36 Day(s) or more 1000101410.250660
36 Day(s) or more 1000101412.460660
36 Day(s) or more 110011142.950820
36 Day(s) or more 110011143.560820
36 Day(s) or more 110011143.950820
36 Day(s) or more 110011144.750820
36 Day(s) or more 110011144.760820
36 Day(s) or more 110011145.550820
36 Day(s) or more 110011145.760820
36 Day(s) or more 110011146.660820
36 Day(s) or more 110011146.850820
36 Day(s) or more 110011148.250820
36 Day(s) or more 110011148.360820
36 Day(s) or more 110011149.960820
36 Day(s) or more 1100111410.250820
36 Day(s) or more 1100111412.460820
36 Day(s) or more 120012142.950980
36 Day(s) or more 120012143.560980
36 Day(s) or more 120012143.950980
36 Day(s) or more 120012144.750980
36 Day(s) or more 120012144.760980
36 Day(s) or more 120012145.550980
36 Day(s) or more 120012145.760980
36 Day(s) or more 120012146.660980
36 Day(s) or more 120012146.850980
36 Day(s) or more 120012148.250980
36 Day(s) or more 120012148.360980
36 Day(s) or more 120012149.960980
36 Day(s) or more 1200121410.250980
36 Day(s) or more 1200121412.460980
36 Day(s) or more 130013142.9501140
36 Day(s) or more 130013143.5601140
36 Day(s) or more 130013143.9501140
36 Day(s) or more 130013144.7501140
36 Day(s) or more 130013144.7601140
36 Day(s) or more 130013145.5501140
36 Day(s) or more 130013145.7601140
36 Day(s) or more 130013146.6601140
36 Day(s) or more 130013146.8501140
36 Day(s) or more 130013148.2501140
36 Day(s) or more 130013148.3601140
36 Day(s) or more 130013149.9601140
36 Day(s) or more 1300131410.2501140
36 Day(s) or more 1300131412.4601140
36 Day(s) or more 140014142.9501300
36 Day(s) or more 140014143.5601300
36 Day(s) or more 140014143.9501300
36 Day(s) or more 140014144.7501300

Loading...

Basic Information

Stroke / Up Distance(mm) 35

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)