(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Teeth are laser hardened as standard for twice the tooth surface strength compared to conventional SRF racks, while keeping the price down.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Tooth Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 17,169.71 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.5 | 999 | 212 | 15 | 20 | ||
₹ 25,598.93 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.5 | 1508 | 320 | 15 | 20 | ||
₹ 32,251.15 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.5 | 2050 | 435 | 15 | 20 | ||
₹ 17,957.09 | 1 Piece(s) | 6 Day(s) or more | 10 | 2 | 1005 | 160 | 20 | 25 | ||
₹ 25,768.36 | 1 Piece(s) | 6 Day(s) or more | 10 | 2 | 1508 | 240 | 20 | 25 | ||
₹ 34,023.60 | 1 Piece(s) | Same day | 10 | 2 | 2048 | 326 | 20 | 25 | ||
₹ 19,189.84 | 1 Piece(s) | 6 Day(s) or more | 10 | 2.5 | 1005 | 128 | 25 | 30 | ||
₹ 28,378.91 | 1 Piece(s) | 6 Day(s) or more | 10 | 2.5 | 1507 | 192 | 25 | 30 | ||
₹ 37,478.11 | 1 Piece(s) | 7 Day(s) or more | 10 | 2.5 | 2050 | 261 | 25 | 30 | ||
₹ 22,853.56 | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 999 | 106 | 30 | 35 | ||
₹ 33,813.62 | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | 1508 | 160 | 30 | 35 | ||
₹ 45,254.84 | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | 2045 | 217 | 30 | 35 | ||
₹ 34,563.75 | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | 1005 | 80 | 40 | 45 | ||
₹ 50,677.65 | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | 1508 | 120 | 40 | 45 | ||
₹ 68,164.64 | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | 2048 | 163 | 40 | 45 | ||
₹ 52,366.20 | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | 1005 | 64 | 50 | 50 | ||
₹ 77,809.24 | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | 1507 | 96 | 50 | 50 | ||
₹ 103,612.42 | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | 2042 | 130 | 50 | 50 | ||
₹ 72,468.82 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 999 | 53 | 60 | 60 | ||
₹ 108,126.18 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 1507 | 80 | 60 | 60 | ||
₹ 144,009.31 | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 2036 | 108 | 60 | 60 |
Part Number |
---|
Loading...
Shape | Rack | Tooth Type | Standard | Surface Treatment | Black oxide finish |
---|---|---|---|---|---|
Ground Tooth | No | Both Ends Machined | Presence | Accuracy Grade(KHK standard) | KHK R 001 - Class 5 |
Material | S45C |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy