(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tooth Polishing Helical Gear ZSTP

Tooth Polishing Helical Gear ZSTP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,035₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

One rotation of this pinion has an assembling distance and travel distance measurable with integer millimeters, in order to provide maximum convenience to the customer.

Tooth Polishing Helical Gear ZSTP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,035₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
ZSTP2-18L
ZSTP2-24L
ZSTP2-30L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. Number of Teeth
(Teeth)
Hole diameter A
(φ)

₹ 9,206.27

1 Piece(s) 6 Day(s) or more 10121812

₹ 9,035.15

1 Piece(s) 6 Day(s) or more 10152415

₹ 11,153.22

1 Piece(s) 6 Day(s) or more 10183018
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. Number of Teeth
(Teeth)
Hole diameter A
(φ)

Loading...

  1. 1

Basic Information

Module 2 Material(mm) Steel Heat Treatment(φ) Thermal Refined, Induction Hardened
Ground Tooth Presence Surface Treatment Black oxide finish Tooth Width(mm) 25
Shaft Bore Config. Round hole Twisting Direction Left Hole Dia. Tolerance H7
Metal system material SCM440 Torsional Angle(°) 19°31′41″ Accuracy Grade N6
Keyway(mm) NA Shaft Hole Specifications Pilot Hole Product
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language