(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]
· No backlash between shaft and gear when engaged
· Can be mounted in any position, easy to mesh
· Easy installation and removal, can be repeatedly used
· The bushing slides during overload to reduce damage to the gears.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Diameter of Hub (φ) | Length of Hub (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,081.38 | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | 26 | 1.5 | 15 | 32 | 10 | ||
₹ 6,128.82 | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | 27 | 1.5 | 15 | 34 | 10 | ||
₹ 6,157.85 | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | 28 | 1.5 | 15 | 36 | 10 | ||
₹ 6,156.00 | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 28 | 1.5 | 15 | 36 | 10 | ||
₹ 6,212.27 | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | 29 | 1.5 | 15 | 37 | 10 | ||
₹ 6,210.40 | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 29 | 1.5 | 15 | 37 | 10 | ||
₹ 6,250.80 | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | 30 | 1.5 | 15 | 38 | 10 | ||
₹ 6,247.62 | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 30 | 1.5 | 15 | 38 | 10 | ||
₹ 6,371.36 | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | 32 | 1.5 | 15 | 40 | 10 | ||
₹ 6,369.51 | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 32 | 1.5 | 15 | 40 | 10 | ||
₹ 6,656.98 | 1 Piece(s) | 9 Day(s) or more | 10 | 14 | 32 | 1.5 | 15 | 40 | 10 | ||
₹ 6,304.87 | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | 32 | 1.5 | 15 | 40 | 10 | ||
₹ 6,303.56 | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 32 | 1.5 | 15 | 40 | 10 | ||
₹ 6,403.20 | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | 34 | 1.5 | 15 | 40 | 10 | ||
₹ 6,401.35 | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 34 | 1.5 | 15 | 40 | 10 | ||
₹ 6,690.13 | 1 Piece(s) | 9 Day(s) or more | 10 | 14 | 34 | 1.5 | 15 | 40 | 10 | ||
₹ 6,335.35 | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | 34 | 1.5 | 15 | 40 | 10 | ||
₹ 6,334.05 | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 34 | 1.5 | 15 | 40 | 10 | ||
₹ 6,465.25 | 1 Piece(s) | 9 Day(s) or more | 10 | 17 | 34 | 1.5 | 15 | 40 | 10 | ||
₹ 6,511.56 | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | 35 | 1.5 | 15 | 42 | 10 | ||
₹ 6,508.36 | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 35 | 1.5 | 15 | 42 | 10 | ||
₹ 6,797.18 | 1 Piece(s) | 9 Day(s) or more | 10 | 14 | 35 | 1.5 | 15 | 42 | 10 | ||
₹ 6,441.04 | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | 35 | 1.5 | 15 | 42 | 10 | ||
₹ 6,439.76 | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 35 | 1.5 | 15 | 42 | 10 | ||
₹ 6,572.29 | 1 Piece(s) | 9 Day(s) or more | 10 | 17 | 35 | 1.5 | 15 | 42 | 10 | ||
₹ 6,570.75 | 1 Piece(s) | 9 Day(s) or more | 10 | 18 | 35 | 1.5 | 15 | 42 | 10 | ||
₹ 6,535.31 | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | 36 | 1.5 | 15 | 45 | 10 | ||
₹ 6,532.09 | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 36 | 1.5 | 15 | 45 | 10 | ||
₹ 6,820.91 | 1 Piece(s) | 9 Day(s) or more | 10 | 14 | 36 | 1.5 | 15 | 45 | 10 | ||
₹ 6,466.15 | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | 36 | 1.5 | 15 | 45 | 10 | ||
₹ 6,463.49 | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 36 | 1.5 | 15 | 45 | 10 | ||
₹ 6,596.02 | 1 Piece(s) | 9 Day(s) or more | 10 | 17 | 36 | 1.5 | 15 | 45 | 10 | ||
₹ 6,594.49 | 1 Piece(s) | 9 Day(s) or more | 10 | 18 | 36 | 1.5 | 15 | 45 | 10 | ||
₹ 7,222.00 | 1 Piece(s) | 9 Day(s) or more | 10 | 19 | 36 | 1.5 | 15 | 45 | 10 | ||
₹ 6,680.36 | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 38 | 1.5 | 15 | 45 | 10 | ||
₹ 6,967.85 | 1 Piece(s) | 9 Day(s) or more | 10 | 14 | 38 | 1.5 | 15 | 45 | 10 | ||
₹ 6,614.42 | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | 38 | 1.5 | 15 | 45 | 10 | ||
₹ 6,613.13 | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 38 | 1.5 | 15 | 45 | 10 | ||
₹ 6,744.29 | 1 Piece(s) | 9 Day(s) or more | 10 | 17 | 38 | 1.5 | 15 | 45 | 10 | ||
₹ 6,742.76 | 1 Piece(s) | 9 Day(s) or more | 10 | 18 | 38 | 1.5 | 15 | 45 | 10 | ||
₹ 7,370.29 | 1 Piece(s) | 9 Day(s) or more | 10 | 19 | 38 | 1.5 | 15 | 45 | 10 | ||
₹ 6,723.49 | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 40 | 1.5 | 15 | 45 | 10 | ||
₹ 7,012.27 | 1 Piece(s) | 9 Day(s) or more | 10 | 14 | 40 | 1.5 | 15 | 45 | 10 | ||
₹ 6,658.85 | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | 40 | 1.5 | 15 | 45 | 10 | ||
₹ 6,657.55 | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 40 | 1.5 | 15 | 45 | 10 | ||
₹ 6,788.75 | 1 Piece(s) | 9 Day(s) or more | 10 | 17 | 40 | 1.5 | 15 | 45 | 10 | ||
₹ 6,785.87 | 1 Piece(s) | 9 Day(s) or more | 10 | 18 | 40 | 1.5 | 15 | 45 | 10 | ||
₹ 7,414.71 | 1 Piece(s) | 9 Day(s) or more | 10 | 19 | 40 | 1.5 | 15 | 45 | 10 | ||
₹ 6,854.25 | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 42 | 1.5 | 15 | 45 | 10 | ||
₹ 7,143.05 | 1 Piece(s) | 9 Day(s) or more | 10 | 14 | 42 | 1.5 | 15 | 45 | 10 | ||
₹ 6,788.29 | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | 42 | 1.5 | 15 | 45 | 10 | ||
₹ 6,786.98 | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 42 | 1.5 | 15 | 45 | 10 | ||
₹ 6,918.18 | 1 Piece(s) | 9 Day(s) or more | 10 | 17 | 42 | 1.5 | 15 | 45 | 10 | ||
₹ 6,916.65 | 1 Piece(s) | 9 Day(s) or more | 10 | 18 | 42 | 1.5 | 15 | 45 | 10 | ||
₹ 7,544.16 | 1 Piece(s) | 9 Day(s) or more | 10 | 19 | 42 | 1.5 | 15 | 45 | 10 | ||
₹ 6,995.05 | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 44 | 1.5 | 15 | 45 | 10 | ||
₹ 7,282.51 | 1 Piece(s) | 9 Day(s) or more | 10 | 14 | 44 | 1.5 | 15 | 45 | 10 | ||
₹ 6,929.07 | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | 44 | 1.5 | 15 | 45 | 10 | ||
₹ 6,927.76 | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 44 | 1.5 | 15 | 45 | 10 | ||
₹ 7,058.96 | 1 Piece(s) | 9 Day(s) or more | 10 | 17 | 44 | 1.5 | 15 | 45 | 10 |
Part Number |
---|
Loading...
Gear Shape | Shape B | Surface Treatment | Black oxide finish | Heat Treatment | No |
---|---|---|---|---|---|
Ground Tooth | No | Accuracy Grade(Old JIS) | N8 | Material (Details) | S45C |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy