(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A safety fence made of dedicated aluminum frames with light weight, high rigidity and excellent cost performance.
Modular structure enables easy attachment simply by connecting the connection bracket.
Because of the square cross-sectional shape, corner handling is easy and the frame has high versatility.
Part Number |
---|
N4018DAW-Y |
N4021DAW-Y |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | Height of Door (mm) |
---|---|---|---|---|---|---|
₹ 26,157.40 | 1 Piece(s) | 18 Day(s) or more | 1,800 | 1680 | ||
₹ 26,157.40 | 1 Piece(s) | 18 Day(s) or more | 2,100 | 1980 |
Loading...
Frame / Column Type | Aluminum Extrusion | Frame / Column Color | Yellow | Panel / Center Material Shape | Sheet Metal / Composite Plate |
---|---|---|---|---|---|
Panel / Center Material Quality | Aluminum | Shipping form | Assembly type | Door / Sliding Door Type | Type of Doors |
Width(mm) | 800 | Lower Leg Portion Height(mm) | 0 | Frame Surface Treatment | Baked coating (Munsell value: 10YR 7.5/14 equivalent color) |
Panel Color | Off-white | Frame Material [Details] | A6063S-T5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy