(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

YFS Plate Bolt with Hex Socket

YFS Plate Bolt with Hex Socket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High-quality, low-cost hex socket flathead bolt made in Taiwan.
Boasts the world's top quality for your satisfaction.

[Material] Structural Alloy Steel SCM435 (M3-M12)

Part Number
YFSFB8-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 18.00

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Length L (mm) 25 Detailed Shape Disc
Material Steel Pitch(mm) 1.25 Screw Type Full-Thread
Strength Class (Steel) 10.9

Please check the type/dimensions/specifications of the part YFSFB8-25 in the YFS Plate Bolt with Hex Socket series.

X
whatsapp-qr whatsapp-icon