(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

YFS Bolt with Hex Socket

YFS Bolt with Hex Socket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

YFS Bolt with Hex Socket [1-15 Pieces Per Package]
It is a screw used for fastening machine components. It has a hex socket in the middle of the head and comes in various sizes.
[Feature]
• Thread sizes: M3, M4, M5, M6, M8, M10, M12, M14, M16, M18, M20 and M24
• Thread length shortest/longest: 6 and 200 mm.
• Material: Steel
• Screw type: Half-thread
• Strength Class: Steel 12.9
[Application]
Use for fastening machine and electronic components

Part Number
YFSC3-6
YFSC4-20
YFSC4-55
YFSC5-8
YFSC5-14
YFSC6-40
YFSC6-90
YFSC8-90
YFSC10-16
YFSC12-130
YFSC18-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm)

₹ 10.33

1 Piece(s) 5 Day(s) or more 1036

₹ 12.61

1 Piece(s) 5 Day(s) or more 10420

₹ 20.01

1 Piece(s) 10 Day(s) or more 10455

₹ 8.01

1 Piece(s) 5 Day(s) or more 1058

₹ 12.61

1 Piece(s) 5 Day(s) or more 10514

₹ 18.00

1 Piece(s) 5 Day(s) or more 10640

₹ 56.01

1 Piece(s) 5 Day(s) or more 10690

₹ 72.00

1 Piece(s) 5 Day(s) or more 10890

₹ 27.99

1 Piece(s) 5 Day(s) or more 101016

₹ 212.01

1 Piece(s) 5 Day(s) or more 1012130

₹ 458.01

1 Piece(s) 5 Day(s) or more 1018100
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm)

Loading...

  1. 1

Basic Information

Material Steel Basic Shape Standard (Round) Mounting Hole Shape Hex Socket
Screw Type Half Thread Strength Class (Steel) 12.9
X
whatsapp-qr whatsapp-icon
Close

Comparison list