(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Material] Steel
[Surface Processing] None / Bright Chromate Plating / Chromate Plating / Trivalent White / Trivalent Black / Nickel Plating / Chrome Plated / Black Chromate
[Nominal of Thread (M)] 3/4/5/6/8
[Sales Unit] Box/Package
Dimensional drawing
Part Number |
---|
TBNI-STC-M4 |
TBNI-STCB-M3 |
TBNI-STCB-M5 |
TBNI-STCB-M8 |
TBNI-STH-M3 |
TBNI-STH-M4 |
TBNI-STH-M5 |
TBNI-STH-M6 |
TBNI-STH-M8 |
TBNI-STN-M5 |
TBNI-STN-M8 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|
₹ 669.60 | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) or more | - | 4 | Chromate Plating | [Chromate Plating] Chromate Plating | ||
₹ 1,404.00 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) or more | - | 3 | Chromate Plating | [Chromate Plating] Black Chromate | ||
₹ 754.40 | 1 Pack(s) | 350 Pieces Per Package | 6 Day(s) or more | - | 5 | Chromate Plating | [Chromate Plating] Black Chromate | ||
₹ 812.80 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | - | 8 | Chromate Plating | [Chromate Plating] Black Chromate | ||
₹ 2,729.60 | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 3 | Chrome Plating | Chrome Plating | ||
₹ 1,975.20 | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) or more | 10 | 4 | Chrome Plating | Chrome Plating | ||
₹ 1,960.80 | 1 Pack(s) | 350 Pieces Per Package | 15 Day(s) or more | 10 | 5 | Chrome Plating | Chrome Plating | ||
₹ 1,024.00 | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) or more | 10 | 6 | Chrome Plating | Chrome Plating | ||
₹ 1,146.40 | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) or more | 10 | 8 | Chrome Plating | Chrome Plating | ||
₹ 1,060.80 | 1 Pack(s) | 350 Pieces Per Package | 13 Day(s) or more | 10 | 5 | Nickel Plating | [Nickel Plating] Nickel Plating | ||
₹ 894.40 | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) or more | 10 | 8 | Nickel Plating | [Nickel Plating] Nickel Plating |
Loading...
Material | Steel | Thread Type | Metric coarse | Applications, Functions | Standard |
---|---|---|---|---|---|
Sales Unit | Box/package |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy