(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rare Metal Screw (RMS) Alloy600 (Inconel 600) Hexagonal Bolt

Rare Metal Screw (RMS) Alloy600 (Inconel 600) Hexagonal Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,327₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[All Products Available Individually]
· It has excellent oxidation resistance at high temperatures. We recommend using at temperatures exceeding 700°C.
· Resistant to breakage caused by stress corrosion due to chlorine ions.
· Excellent corrosion resistance with regard to high-purity water and alkalis.
Material = Alloy 600 (Inconel 600 Equivalent)

Part Number
HXN-ALLOY600-M6-10
HXN-ALLOY600-M6-15
HXN-ALLOY600-M6-20
HXN-ALLOY600-M6-25
HXN-ALLOY600-M6-30
HXN-ALLOY600-M6-35
HXN-ALLOY600-M8-15
HXN-ALLOY600-M8-20
HXN-ALLOY600-M8-25
HXN-ALLOY600-M8-30
HXN-ALLOY600-M8-35
HXN-ALLOY600-M8-40
HXN-ALLOY600-M8-45
HXN-ALLOY600-M8-50
HXN-ALLOY600-M10-25
HXN-ALLOY600-M10-30
HXN-ALLOY600-M10-35
HXN-ALLOY600-M10-40
HXN-ALLOY600-M10-45
HXN-ALLOY600-M10-50
HXN-ALLOY600-M12-30
HXN-ALLOY600-M12-35
HXN-ALLOY600-M12-40
HXN-ALLOY600-M12-45
HXN-ALLOY600-M12-50
HXN-ALLOY600-M16-30
HXN-ALLOY600-M16-35
HXN-ALLOY600-M16-40
HXN-ALLOY600-M16-45
HXN-ALLOY600-M16-50
HXN-ALLOY600-M16-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

₹ 1,327.11

1 Piece(s) 7 Day(s) or more 106101

₹ 1,390.05

1 Piece(s) 6 Day(s) or more 106151

₹ 1,517.29

1 Piece(s) 7 Day(s) or more 106201

₹ 1,730.25

1 Piece(s) 7 Day(s) or more 106251

₹ 1,826.69

1 Piece(s) 7 Day(s) or more 106301

₹ 1,949.93

1 Piece(s) 7 Day(s) or more 106351

₹ 1,826.69

1 Piece(s) 7 Day(s) or more 108151.25

₹ 1,991.44

1 Piece(s) 7 Day(s) or more 108201.25

₹ 2,144.13

1 Piece(s) 7 Day(s) or more 108251.25

₹ 2,416.00

1 Piece(s) 7 Day(s) or more 108301.25

₹ 2,624.00

1 Piece(s) 7 Day(s) or more 108351.25

₹ 2,816.00

1 Piece(s) 6 Day(s) or more 108401.25

₹ 3,072.00

1 Piece(s) 7 Day(s) or more 108451.25

₹ 3,312.00

1 Piece(s) 7 Day(s) or more 108501.25

₹ 3,136.00

1 Piece(s) 7 Day(s) or more 1010251.5

₹ 3,248.00

1 Piece(s) 7 Day(s) or more 1010301.5

₹ 3,376.00

1 Piece(s) 7 Day(s) or more 1010351.5

₹ 3,552.00

1 Piece(s) 7 Day(s) or more 1010401.5

₹ 3,680.00

1 Piece(s) 7 Day(s) or more 1010451.5

₹ 3,904.00

1 Piece(s) 7 Day(s) or more 1010501.5

₹ 3,616.00

1 Piece(s) 7 Day(s) or more 1012301.75

₹ 3,792.00

1 Piece(s) 7 Day(s) or more 1012351.75

₹ 4,048.00

1 Piece(s) 7 Day(s) or more 1012401.75

₹ 4,272.00

1 Piece(s) 7 Day(s) or more 1012451.75

₹ 4,496.00

1 Piece(s) 7 Day(s) or more 1012501.75

₹ 5,744.00

1 Piece(s) 7 Day(s) or more 1016302

₹ 6,080.00

1 Piece(s) 7 Day(s) or more 1016352

₹ 6,416.00

1 Piece(s) 7 Day(s) or more 1016402

₹ 6,672.00

1 Piece(s) 7 Day(s) or more 1016452

₹ 6,960.00

1 Piece(s) 7 Day(s) or more 1016502

₹ 7,296.00

1 Piece(s) 7 Day(s) or more 1016602

Loading...

  1. 1

Basic Information

Screw Type Full-Thread Detailed Shape Standard Mounting Hole Shape NA
Material Special Material Thread Type Metric Coarse Additional Shape Standard
Sales Unit Low Quantity (can be purchased from one) Application Heat-Resistance