(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Knock Pin A Type

Knock Pin A Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      48₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This simple dowel pin does not require fitting hole accuracy.
Connects using the protrusions molded on both side of the groove.
The fitting hole recommended tolerance for a nominal diameter of up to 3 mm is H9, and H11 for anything larger.
Material = free-cutting steel; surface processing = nominal diameter less than 4 mm: unprocessed, 4 mm or more: black oxide finish.

Part Number
GP-A1.5-4
GP-A1.5-5
GP-A1.5-6
GP-A1.5-8
GP-A1.5-10
GP-A1.5-12
GP-A1.5-16
GP-A1.5-20
GP-A2-5
GP-A2-6
GP-A2-8
GP-A2-10
GP-A2-12
GP-A2-16
GP-A2-20
GP-A2-26
GP-A2-30
GP-A2.5-6
GP-A2.5-8
GP-A2.5-10
GP-A2.5-12
GP-A2.5-16
GP-A2.5-20
GP-A2.5-26
GP-A2.5-30
GP-A3-6
GP-A3-8
GP-A3-10
GP-A3-12
GP-A3-16
GP-A3-20
GP-A3-26
GP-A3-30
GP-A4-8
GP-A4-10
GP-A4-12
GP-A4-16
GP-A4-20
GP-A4-26
GP-A4-30
GP-A4-36
GP-A4-40
GP-A4-45
GP-A5-8
GP-A5-10
GP-A5-12
GP-A5-16
GP-A5-20
GP-A5-26
GP-A5-30
GP-A5-36
GP-A5-40
GP-A5-45
GP-A6-10
GP-A6-12
GP-A6-16
GP-A6-20
GP-A6-26
GP-A6-30
GP-A6-36
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Dia. Length Outer Dia. (Max.)
(mm)
Surface Treatment

₹ 56.01

1 Piece(s) 6 Day(s) or more 101.541.63Fabric

₹ 56.01

1 Piece(s) 6 Day(s) or more 101.551.63Fabric

₹ 56.01

1 Piece(s) 6 Day(s) or more 101.561.63Fabric

₹ 56.01

1 Piece(s) 6 Day(s) or more 101.581.63Fabric

₹ 56.01

1 Piece(s) 6 Day(s) or more 101.5101.63Fabric

₹ 56.01

1 Piece(s) 6 Day(s) or more 101.5121.6Fabric

₹ 60.00

1 Piece(s) 6 Day(s) or more 101.5161.6Fabric

₹ 68.01

1 Piece(s) 6 Day(s) or more 101.5201.6Fabric

₹ 48.00

1 Piece(s) 6 Day(s) or more 10252.15Fabric

₹ 48.00

1 Piece(s) 6 Day(s) or more 10262.15Fabric

₹ 48.00

1 Piece(s) 6 Day(s) or more 10282.15Fabric

₹ 56.01

1 Piece(s) 6 Day(s) or more 102102.15Fabric

₹ 56.01

1 Piece(s) 6 Day(s) or more 102122.15Fabric

₹ 56.01

1 Piece(s) 6 Day(s) or more 102162.15Fabric

₹ 56.01

1 Piece(s) 6 Day(s) or more 102202.15Fabric

₹ 60.00

1 Piece(s) 6 Day(s) or more 102262.15Fabric

₹ 60.00

1 Piece(s) 6 Day(s) or more 102302.15Fabric

₹ 48.00

1 Piece(s) 6 Day(s) or more 102.562.7Fabric

₹ 48.00

1 Piece(s) 6 Day(s) or more 102.582.7Fabric

₹ 48.00

1 Piece(s) 6 Day(s) or more 102.5102.7Fabric

₹ 48.00

1 Piece(s) 6 Day(s) or more 102.5122.7Fabric

₹ 48.00

1 Piece(s) 6 Day(s) or more 102.5162.7Fabric

₹ 56.01

1 Piece(s) 6 Day(s) or more 102.5202.65Fabric

₹ 56.01

1 Piece(s) 6 Day(s) or more 102.5262.65Fabric

₹ 56.01

1 Piece(s) 6 Day(s) or more 102.5302.65Fabric

₹ 56.01

1 Piece(s) 6 Day(s) or more 10363.25Fabric

₹ 56.01

1 Piece(s) 6 Day(s) or more 10383.25Fabric

₹ 56.01

1 Piece(s) 6 Day(s) or more 103103.3Fabric

₹ 56.01

1 Piece(s) 6 Day(s) or more 103123.3Fabric

₹ 56.01

1 Piece(s) 6 Day(s) or more 103163.3Fabric

₹ 56.01

1 Piece(s) 6 Day(s) or more 103203.25Fabric

₹ 60.00

1 Piece(s) 6 Day(s) or more 103263.2Fabric

₹ 60.00

1 Piece(s) 6 Day(s) or more 103303.2Fabric

₹ 60.00

1 Piece(s) 6 Day(s) or more 10484.3Black oxide finish

₹ 60.00

1 Piece(s) 6 Day(s) or more 104104.3Black oxide finish

₹ 60.00

1 Piece(s) 6 Day(s) or more 104124.35Black oxide finish

₹ 60.00

1 Piece(s) 6 Day(s) or more 104164.35Black oxide finish

₹ 60.00

1 Piece(s) 6 Day(s) or more 104204.35Black oxide finish

₹ 68.01

1 Piece(s) 6 Day(s) or more 104264.3Black oxide finish

₹ 80.01

1 Piece(s) 6 Day(s) or more 104304.3Black oxide finish

₹ 84.00

1 Piece(s) 6 Day(s) or more 104364.3Black oxide finish

₹ 87.99

1 Piece(s) 6 Day(s) or more 104404.25Black oxide finish

₹ 104.01

1 Piece(s) 6 Day(s) or more 104454.25Black oxide finish

₹ 68.01

1 Piece(s) 6 Day(s) or more 10585.3Black oxide finish

₹ 68.01

1 Piece(s) 6 Day(s) or more 105105.3Black oxide finish

₹ 80.01

1 Piece(s) 6 Day(s) or more 105125.3Black oxide finish

₹ 80.01

1 Piece(s) 6 Day(s) or more 105165.35Black oxide finish

₹ 84.00

1 Piece(s) 6 Day(s) or more 105205.35Black oxide finish

₹ 87.99

1 Piece(s) 6 Day(s) or more 105265.3Black oxide finish

₹ 96.00

1 Piece(s) 6 Day(s) or more 105305.3Black oxide finish

₹ 104.01

1 Piece(s) 6 Day(s) or more 105365.3Black oxide finish

₹ 108.00

1 Piece(s) 6 Day(s) or more 105405.3Black oxide finish

₹ 116.01

1 Piece(s) 6 Day(s) or more 105455.25Black oxide finish

₹ 96.00

1 Piece(s) 6 Day(s) or more 106106.3Black oxide finish

₹ 96.00

1 Piece(s) 6 Day(s) or more 106126.3Black oxide finish

₹ 104.01

1 Piece(s) 6 Day(s) or more 106166.35Black oxide finish

₹ 108.00

1 Piece(s) 6 Day(s) or more 106206.35Black oxide finish

₹ 108.00

1 Piece(s) 6 Day(s) or more 106266.35Black oxide finish

₹ 116.01

1 Piece(s) 6 Day(s) or more 106306.35Black oxide finish

₹ 128.01

1 Piece(s) 6 Day(s) or more 106366.3Black oxide finish

Loading...

Basic Information

End Shape Standard Material Steel Properties General
Sales Unit Low Quantity (can be purchased from one) Material Free-Cutting Steel
X
whatsapp-qr whatsapp-icon