(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

New JIS Headed Gradient Key, by Himeno Seisakusho

New JIS Headed Gradient Key, by Himeno Seisakusho
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      516₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Shape] Gradient Key
[Material] Iron
[Width (mm)] 4/5/6/7/8/10/12/14/16/18/20/22/25/28/32/36/40/45/50
[Overall length (mm)] 30/40/45/60/75/90/110/120/135/150/170/200/210/240/280/310/340/370
[Hole Machining] No Machining

 
Part Number
KEYNCA-S45C12-90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 516.22

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Key of Gradient Width(mm) 12 Overall Length(mm) 90
Material Iron Hole Machining No Machining

Please check the type/dimensions/specifications of the part KEYNCA-S45C12-90 in the New JIS Headed Gradient Key, by Himeno Seisakusho series.