(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Inclined Adjusting Bolt

Inclined Adjusting Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      560₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • There are some differences in availability from the standard table. Please note this in advance.
  • The product shown in the image is a representative image only. See product standards for details.

Product Description

[Material] Steel / Stainless steel
[Surface treatment] Bright chromate / Trivalent white / None
[Category] Adjusting bolt
[Tightening method] Wrench

Inclined Adjusting Bolt: Related image

Part Number
AJBFL-ST3W-M12-50
AJBFL-ST3W-M12-75
AJBFL-ST3W-M12-100
AJBFL-ST3W-M12-125
AJBFL-ST3W-M12-150
AJBFL-ST3W-M16-100
AJBFL-ST3W-M16-130
AJBFL-ST3W-M16-150
AJBFL-ST3W-M20-150
AJBFL-SUS-M12-50
AJBFL-SUS-M12-75
AJBFL-SUS-M12-100
AJBFL-SUS-M12-125
AJBFL-SUS-M12-150
AJBFL-SUS-M16-100
AJBFL-SUS-M16-150
AJBFL-SUS-M20-150
AJBHL-ST3W-M12-75
AJBHL-ST3W-M12-100
AJBHL-ST3W-M12-125
AJBHL-ST3W-M12-150
AJBHL-ST3W-M16-100
AJBHL-SUS-M12-100
AJBHL-SUS-M12-125
AJBHL-SUS-M12-150
AJBHL-SUS-M16-100
AJBHL-SUS-M16-130
AJBHL-SUS-M16-150
AJBHL-SUS-M20-100
AJBHL-SUS-M20-130
AJBL-ST3W-M12-50
AJBL-ST3W-M12-75
AJBL-ST3W-M12-100
AJBL-ST3W-M12-125
AJBL-ST3W-M12-150
AJBL-ST3W-M16-75
AJBL-ST3W-M16-100
AJBL-ST3W-M16-130
AJBL-ST3W-M20-100
AJBL-ST3W-M20-130
AJBL-ST3W-M20-150
AJBL-SUS-M12-75
AJBL-SUS-M12-100
AJBL-SUS-M12-125
AJBL-SUS-M12-150
AJBL-SUS-M16-75
AJBL-SUS-M16-130
AJBL-SUS-M20-100
AJBL-SUS-M20-130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia. x Pitch Material Surface Treatment Screw Length
(mm)

₹ 786.11

1 Piece(s) 6 Day(s) or more 10M12 x 1.75IronTrivalent White50

₹ 806.20

1 Piece(s) 6 Day(s) or more 10M12 x 1.75IronTrivalent White75

₹ 820.70

1 Piece(s) 6 Day(s) or more 10M12 x 1.75IronTrivalent White100

₹ 849.71

1 Piece(s) 6 Day(s) or more 10M12 x 1.75IronTrivalent White125

₹ 870.91

1 Piece(s) 6 Day(s) or more 10M12 x 1.75IronTrivalent White150

₹ 973.57

1 Piece(s) 6 Day(s) or more 10M16 x 2.0IronTrivalent White100

₹ 1,014.86

1 Piece(s) 6 Day(s) or more 10M16 x 2.0IronTrivalent White130

₹ 1,034.94

1 Piece(s) 6 Day(s) or more 10M16 x 2.0IronTrivalent White150

₹ 1,337.33

1 Piece(s) 6 Day(s) or more 10M20 x 2.5IronTrivalent White150

₹ 1,736.80

1 Piece(s) 6 Day(s) or more 10M12 x 1.75Stainless SteelNone50

₹ 1,763.58

1 Piece(s) 6 Day(s) or more 10M12 x 1.75Stainless SteelNone75

₹ 1,842.80

1 Piece(s) 6 Day(s) or more 10M12 x 1.75Stainless SteelNone100

₹ 1,841.60

1 Piece(s) 6 Day(s) or more 10M12 x 1.75Stainless SteelNone125

₹ 1,990.09

1 Piece(s) 6 Day(s) or more 10M12 x 1.75Stainless SteelNone150

₹ 2,424.15

1 Piece(s) 6 Day(s) or more 10M16 x 2.0Stainless SteelNone100

₹ 2,674.10

1 Piece(s) 6 Day(s) or more 10M16 x 2.0Stainless SteelNone150

₹ 3,577.93

1 Piece(s) 6 Day(s) or more 10M20 x 2.5Stainless SteelNone150

₹ 1,461.19

1 Piece(s) 6 Day(s) or more 10M12 x 1.75IronTrivalent White75

₹ 1,479.04

1 Piece(s) 6 Day(s) or more 10M12 x 1.75IronTrivalent White100

₹ 1,504.71

1 Piece(s) 6 Day(s) or more 10M12 x 1.75IronTrivalent White125

₹ 1,525.91

1 Piece(s) 6 Day(s) or more 10M12 x 1.75IronTrivalent White150

₹ 1,521.60

1 Piece(s) 6 Day(s) or more 10M16 x 2.0IronTrivalent White100

₹ 3,680.58

1 Piece(s) 6 Day(s) or more 10M12 x 1.75Stainless SteelNone100

₹ 3,765.39

1 Piece(s) 6 Day(s) or more 10M12 x 1.75Stainless SteelNone125

₹ 3,831.22

1 Piece(s) 6 Day(s) or more 10M12 x 1.75Stainless SteelNone150

₹ 4,071.12

1 Piece(s) 6 Day(s) or more 10M16 x 2.0Stainless SteelNone100

₹ 4,031.20

1 Piece(s) 6 Day(s) or more 10M16 x 2.0Stainless SteelNone130

₹ 4,317.72

1 Piece(s) 6 Day(s) or more 10M16 x 2.0Stainless SteelNone150

₹ 4,460.80

1 Piece(s) 6 Day(s) or more 10M20 x 2.5Stainless SteelNone100

₹ 4,870.06

1 Piece(s) 6 Day(s) or more 10M20 x 2.5Stainless SteelNone130

₹ 559.60

1 Piece(s) 6 Day(s) or more 10M12 x 1.75IronTrivalent White50

₹ 577.45

1 Piece(s) 6 Day(s) or more 10M12 x 1.75IronTrivalent White75

₹ 594.19

1 Piece(s) 6 Day(s) or more 10M12 x 1.75IronTrivalent White100

₹ 618.74

1 Piece(s) 6 Day(s) or more 10M12 x 1.75IronTrivalent White125

₹ 635.47

1 Piece(s) 6 Day(s) or more 10M12 x 1.75IronTrivalent White150

₹ 750.40

1 Piece(s) 6 Day(s) or more 10M16 x 2.0IronTrivalent White75

₹ 776.07

1 Piece(s) 6 Day(s) or more 10M16 x 2.0IronTrivalent White100

₹ 811.77

1 Piece(s) 6 Day(s) or more 10M16 x 2.0IronTrivalent White130

₹ 1,032.71

1 Piece(s) 6 Day(s) or more 10M20 x 2.5IronTrivalent White100

₹ 1,103.01

1 Piece(s) 6 Day(s) or more 10M20 x 2.5IronTrivalent White130

₹ 1,137.60

1 Piece(s) 6 Day(s) or more 10M20 x 2.5IronTrivalent White150

₹ 1,308.00

1 Piece(s) 6 Day(s) or more 10M12 x 1.75Stainless SteelNone75

₹ 1,378.40

1 Piece(s) 6 Day(s) or more 10M12 x 1.75Stainless SteelNone100

₹ 1,540.41

1 Piece(s) 6 Day(s) or more 10M12 x 1.75Stainless SteelNone125

₹ 1,530.40

1 Piece(s) 6 Day(s) or more 10M12 x 1.75Stainless SteelNone150

₹ 2,042.54

1 Piece(s) 6 Day(s) or more 10M16 x 2.0Stainless SteelNone75

₹ 2,265.71

1 Piece(s) 6 Day(s) or more 10M16 x 2.0Stainless SteelNone130

₹ 2,890.57

1 Piece(s) 6 Day(s) or more 10M20 x 2.5Stainless SteelNone100

₹ 3,104.81

1 Piece(s) 6 Day(s) or more 10M20 x 2.5Stainless SteelNone130

Loading...

  1. 1

Basic Information

Tightening Method Wrench Screw Type Coarse Type_02 Adjusting Bolt