(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Old JIS Head Gradient Key

Old JIS Head Gradient Key
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      916₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.
  • This is a representative image. See the product standards for details.

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Material] Iron
[Width (mm)] 4/5/6/7/8/10/12/15/18/20/24/28/32/35/38/42/45
[Overall length (mm)] 30/40/45/50/65/75/90/110/135/150/180/210/240/260/285/315/340
[Hole Machining] No Machining

Part Number
KEYNCA-S45C15-110
KEYNCB-S45C20-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Overall Length
(mm)

₹ 915.62

1 Piece(s) 6 Day(s) or more 15110

₹ 2,501.60

1 Piece(s) 6 Day(s) or more 20150
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Overall Length
(mm)

Loading...

  1. 1

Basic Information

Shape Key of Gradient Material Iron Hole Machining No Machining
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list