(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DANLY Spring Series (Deformed Wire) (Part Number)

DANLY Spring Series (Deformed Wire)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      617₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

DANLY Spring Series
· 11 Light Load Series
· 21 Medium Load Series
· 26 Heavy Load Series
· 36 Ultra Heavy Load Series

 
Part Number
25089-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFree Length L
(mm)
I.D. d
(Ø)
Outer Diameter D
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Height H1 at Mounting
(mm)
Load P1 at Mounting
(N)
Color

₹ 1,770.44

1 Piece(s) 6 Day(s) or more 108912.525352.4873.01~107.0088.182766.14Green (For Light Load)

Loading...

  1. 1

Basic Information

Material Silicon Chrome Steel Type Irregular shape wire Surface Treatment After Shot Peening, Painting

Please check the type/dimensions/specifications of the part 25089-11 in the DANLY Spring Series (Deformed Wire) series.

Product variants

Part Number
10044-36
10051-36
10064-36
25089-21
25089-26
25089-36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFree Length L
(mm)
I.D. d
(Ø)
Outer Diameter D
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Height H1 at Mounting
(mm)
Load P1 at Mounting
(N)
Color

₹ 851.62

1 Piece(s) 8 Day(s) or more 1044510111.7916.01~30.0019.72915.78Yellow (for extra heavy load)

₹ 1,150.31

1 Piece(s) 8 Day(s) or more 1051510131.516.01~30.0019.071015.25Yellow (for extra heavy load)

₹ 907.87

1 Piece(s) 8 Day(s) or more 1064510161.216.01~30.0019.141315.32Yellow (for extra heavy load)

₹ 2,006.18

1 Piece(s) 8 Day(s) or more 108912.525333.8107.01~150.00126.8327101.46Blue (Medium Load)

₹ 2,272.00

1 Piece(s) 8 Day(s) or more 108912.525278.44150.01~230.00225.2122187.68Red (Heavy Load)

₹ 2,304.00

1 Piece(s) 8 Day(s) or more 108912.5252210.55230.01~580.00234.7218187.77Yellow (for extra heavy load)