(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

DANLY Spring Series (Deformed Wire) (Part Number)

DANLY Spring Series (Deformed Wire)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      617₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

DANLY Spring Series
· 11 Light Load Series
· 21 Medium Load Series
· 26 Heavy Load Series
· 36 Ultra Heavy Load Series

 
Part Number
50102-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFree Length L
(mm)
I.D. d
(Ø)
Outer Diameter D
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Height H1 at Mounting
(mm)
Load P1 at Mounting
(N)
Color

₹ 8,096.00

1 Piece(s) 8 Day(s) or more 1010225503812.16230.01~580.00465.2331372.19Blue (Medium Load)

Loading...

  1. 1

Basic Information

Material Silicon Chrome Steel Type Irregular shape wire Surface Treatment After Shot Peening, Painting