(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Material] Steel
[Surface Processing] None
[Nominal of Thread (M)] 5, 6, 8, 10, 16, 3/8
[Sales Unit] Individual (can be purchased from one piece)
Part Number |
---|
HNTW-ST-M10 |
HNTW-ST-M16 |
HNTW-ST-W3/8 |
HNTWI-ST-M5 |
HNTWI-ST-M6 |
HNTWI-ST-M8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Screw Thread Types | Thread Nominal (inch) |
---|---|---|---|---|---|---|---|---|
₹ 60.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | Metric coarse | - | ||
₹ 132.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 16 | Metric coarse | - | ||
₹ 44.01 | 1 Piece(s) | 6 Day(s) or more | 10 | - | Whitworth Coarse | 3/8 | ||
₹ 15.99 | 1 Piece(s) | 5 Day(s) or more | 10 | 5 | Metric coarse | - | ||
₹ 18.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | Metric coarse | - | ||
₹ 45.99 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | Metric coarse | - |
Part Number |
---|
Loading...
Material | Steel | Surface Treatment | No | Sales Unit | Low Quantity (can be purchased from one) |
---|---|---|---|---|---|
Surface Treatment (Details) | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy