(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Brass Ultrasert IV (Flanged) / HFU

Brass Ultrasert IV (Flanged) / HFU
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      31₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 3/4/5/6/8
[Material] Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Degreasing

 
Part Number
HFU-43001
HFU-44001
HFU-45001
HFU-46001
HFU-48001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M (after insertion)
(mm)
Length L (after insertion) (D = Thread Dia. M) Length (After Insertion) Material Details

₹ 31.00

50 Piece(s) 12 Day(s) or more 1032D6.3Brass (C3604BD) Cadmium Content Less than 75 ppm

₹ 39.00

50 Piece(s) 12 Day(s) or more 1042.5D9Brass (C3604BD) Cadmium Content Less than 75 ppm

₹ 46.00

50 Piece(s) 12 Day(s) or more 1052D10.6Brass (C3604BD) Cadmium Content Less than 75 ppm

₹ 61.00

50 Piece(s) 12 Day(s) or more 1062.5D14Brass (C3604BD) Cadmium Content Less than 75 ppm

₹ 79.00

50 Piece(s) 12 Day(s) or more 1081.5D14Brass (C3604BD) Cadmium Content Less than 75 ppm

Loading...

  1. 1

Basic Information

Type Press Fit Material Brass Screw Type Metric (coarse) Thread
Application Light Metal Notch NA Shape Standard
Operating Environment Manufacturing Equipment Sales Unit Box/Package Material Details Brass (C3604BD) Cadmium Content Less than 75 ppm
X
whatsapp-qr whatsapp-icon