(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
[Nominal of Thread (M)] 2.6/3/4/5
[Material] Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Degreasing
Part Number |
---|
HFD-2601 |
HFD-3001 |
HFD-3002 |
HFD-4001 |
HFD-4002 |
HFD-5001 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Length (After Insertion) | Material Details |
---|---|---|---|---|---|---|---|---|---|
₹ 46.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 2.6 | 2.5D | 6 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
₹ 50.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 3 | 2D | 6 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
₹ 50.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 3 | 2.5D | 7.5 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
₹ 57.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 4 | 2D | 7.5 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
₹ 57.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 4 | 2.5D | 9 | Brass (C3604BD) Cadmium Content Less than 75 ppm | ||
₹ 60.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 5 | 2D | 9 | Brass (C3604BD) Cadmium Content Less than 75 ppm |
Part Number |
---|
Loading...
Type | Press Fit | Material | Brass | Screw Type | Metric (coarse) Thread |
---|---|---|---|---|---|
Application | Light Metal | Notch | NA | Shape | Standard |
Operating Environment | Manufacturing Equipment | Sales Unit | Box/Package | Material Details | Brass (C3604BD) Cadmium Content Less than 75 ppm |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy