(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Small Upset Screw, Phillips/Flathead Socket

Small Upset Screw, Phillips/Flathead Socket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.
  • This is a representative image. See the product standards for details.

Product Description

[Basic Shape] Hexagonal
[Mounting Hole Shape] Phillips/Flathead
[Material] Steel/Stainless Steel
[Surface Processing] Trivalent White / None
[Nominal of Thread (M)] 5/6/8
[Length L (mm)] 10/12/15/16/20/25/30
[Tip Shape] Flat Tip
[Sales Unit] Individual (can be purchased from one piece) / Box / Package

Part Number
HXBH-SUS-M6-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 23.42

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Length L(mm) 20 Mounting Hole Shape Phillips or Flathead
Surface Treatment_02 No Detailed Shape Standard Material Stainless Steel
Thread Type Metric coarse Basic Shape Hex Sales Unit Low Quantity (can be purchased from one)
Tip Shape Flat End Additional Shape Standard Application Standard
Screw Type Complete thread