(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Nominal of Thread (M)] 2/2.6/3/4
[Material] Iron
[Processing] Trivalent Chromium Chromate
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
₹ 30.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 2 | 3 | 0.4 | ||
₹ 26.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 2 | 4 | 0.4 | ||
₹ 26.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 2 | 5 | 0.4 | ||
₹ 26.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 2 | 6 | 0.4 | ||
₹ 26.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 2 | 8 | 0.4 | ||
₹ 26.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 2 | 10 | 0.4 | ||
₹ 26.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 2 | 12 | 0.4 | ||
₹ 13.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 4 | 0.5 | ||
₹ 13.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 5 | 0.5 | ||
₹ 13.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 6 | 0.5 | ||
₹ 13.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 8 | 0.5 | ||
₹ 15.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 10 | 0.5 | ||
₹ 15.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 3 | 12 | 0.5 | ||
₹ 16.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 6 | 0.7 | ||
₹ 17.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 8 | 0.7 | ||
₹ 17.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 10 | 0.7 | ||
₹ 17.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 4 | 12 | 0.7 | ||
₹ 28.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 2.6 | 3 | 0.45 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 2.6 | 4 | 0.45 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 2.6 | 5 | 0.45 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 2.6 | 6 | 0.45 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 2.6 | 8 | 0.45 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 2.6 | 10 | 0.45 | ||
₹ 24.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 2.6 | 12 | 0.45 |
Loading...
Material | Steel | SurfaceTreatment | Trivalent Chromate | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Mounting Hole Shape | Hex Socket | Additional Shape | Standard | Screw Type | Full-Thread |
Thread Type | Metric Coarse | Sales Unit | Box/Package | Application | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy