(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Precision Micro Screw / F-0000N-01

Steel Precision Micro Screw / F-0000N-01
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 1.4/1.7
[Material] Iron
[Processing] Nickel Plating (Ni)

 
Part Number
F-1414N-01
F-1415N-01
F-1416N-01
F-1418N-01
F-1420N-01
F-1422N-01
F-1425N-01
F-1430N-01
F-1716N-01
F-1718N-01
F-1720N-01
F-1722N-01
F-1725N-01
F-1730N-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)

₹ 12.00

50 Piece(s) 13 Day(s) or more 101.41.40.3

₹ 12.00

50 Piece(s) 13 Day(s) or more 101.41.50.3

₹ 12.00

50 Piece(s) 13 Day(s) or more 101.41.60.3

₹ 12.00

50 Piece(s) 13 Day(s) or more 101.41.80.3

₹ 295.00

1 Piece(s) Available 5 Day(s) or more 101.420.3

₹ 12.00

50 Piece(s) 13 Day(s) or more 101.42.20.3

₹ 12.00

50 Piece(s) 13 Day(s) or more 101.42.50.3

₹ 295.00

1 Piece(s) Available 6 Day(s) or more 101.430.3

₹ 12.00

50 Piece(s) 12 Day(s) or more 101.71.60.35

₹ 12.00

50 Piece(s) 13 Day(s) or more 101.71.80.35

₹ 12.00

50 Piece(s) 13 Day(s) or more 101.720.35

₹ 12.00

50 Piece(s) 13 Day(s) or more 101.72.20.35

₹ 12.00

50 Piece(s) 13 Day(s) or more 101.72.50.35

₹ 295.00

1 Piece(s) Available 5 Day(s) or more 101.730.35

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Surface Treatment_02 Nickel Plating Detailed Shape Pan
Material Iron Thread Type Metric coarse Basic Shape Standard (Round)
Sales Unit Box/package Tip Shape Flat End Additional Shape Standard
Application Standard Screw Type Complete thread