(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
[Nominal thread (M)] 2/2.5/2.6/3/4/5
Pan-Head Screw
[Material] Stainless steel
[Surface treatment] Base material
[Washer (KW)] Nylon / PTFE
[Color] Nylon: Translucent / PTFE: Translucent white
[Heat distortion temperature] Nylon: 1.82 MPa…75°C / PTFE: No combustion at continuous 240°C
[UL Standard] Nylon: UL94V-2 (Materials) / PTFE: UL94V-0 (Materials)
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
₹ 23.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 2 | 4 | 0.4 | ||
₹ 23.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 2 | 5 | 0.4 | ||
₹ 23.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 2 | 6 | 0.4 | ||
₹ 23.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 2 | 8 | 0.4 | ||
₹ 23.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 2 | 10 | 0.4 | ||
₹ 23.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 2 | 12 | 0.4 | ||
₹ 23.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 3 | 4 | 0.5 | ||
₹ 24.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 3 | 4 | 0.5 | ||
₹ 20.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 3 | 5 | 0.5 | ||
₹ 23.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 3 | 5 | 0.5 | ||
₹ 20.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 3 | 6 | 0.5 | ||
₹ 23.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 3 | 6 | 0.5 | ||
₹ 20.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 3 | 8 | 0.5 | ||
₹ 23.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 3 | 8 | 0.5 | ||
₹ 20.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 3 | 10 | 0.5 | ||
₹ 23.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 3 | 10 | 0.5 | ||
₹ 20.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 3 | 12 | 0.5 | ||
₹ 23.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 3 | 12 | 0.5 | ||
₹ 23.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 3 | 15 | 0.5 | ||
₹ 24.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 3 | 15 | 0.5 | ||
₹ 24.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 4 | 6 | 0.7 | ||
₹ 23.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 4 | 8 | 0.7 | ||
₹ 24.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 4 | 10 | 0.7 | ||
₹ 24.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 4 | 12 | 0.7 | ||
₹ 28.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 4 | 15 | 0.7 | ||
₹ 28.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 5 | 8 | 0.8 | ||
₹ 28.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 5 | 10 | 0.8 | ||
₹ 28.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 5 | 12 | 0.8 | ||
₹ 30.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 5 | 15 | 0.8 | ||
₹ 17.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 2.5 | 4 | 0.45 | ||
₹ 17.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 2.5 | 5 | 0.45 | ||
₹ 17.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 2.5 | 6 | 0.45 | ||
₹ 17.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 2.5 | 8 | 0.45 | ||
₹ 17.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 2.5 | 10 | 0.45 | ||
₹ 17.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 2.5 | 12 | 0.45 | ||
₹ 23.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 2.6 | 4 | 0.45 | ||
₹ 23.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 2.6 | 5 | 0.45 | ||
₹ 23.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 2.6 | 6 | 0.45 | ||
₹ 23.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 2.6 | 8 | 0.45 | ||
₹ 23.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 2.6 | 10 | 0.45 | ||
₹ 24.00 | 50 Piece(s) | 12 Day(s) or more | 10 | 2.6 | 12 | 0.45 |
Part Number |
---|
Loading...
Mounting Hole Shape | Phillips | Surface Treatment_02 | No | Detailed Shape | Pan |
---|---|---|---|---|---|
Material | Stainless Steel | Thread Type | Metric coarse | Basic Shape | Standard (Round) |
Sales Unit | Box/package | Tip Shape | Flat End | Additional Shape | Washer Included |
Application | Standard | Screw Type | Complete thread |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy