(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Steel Set Pan Head Screw (With SW), F-0000-SE

Steel Set Pan Head Screw (With SW), F-0000-SE
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 2/2.6/3/4/5
Button Head Screw
[Material] Iron
[Processing] Trivalent Chromium Chromate
Spring Washer (SW)
[Material] Iron
[Processing] Trivalent Chromium Chromate

 
Part Number
F-0204-SE
F-0205-SE
F-0206-SE
F-0208-SE
F-0210-SE
F-0212-SE
F-0304-SE
F-0305-SE
F-0306-SE
F-0308-SE
F-0310-SE
F-0312-SE
F-0315-SE
F-0318-SE
F-0320-SE
F-0325-SE
F-0330-SE
F-0406-SE
F-0408-SE
F-0410-SE
F-0412-SE
F-0415-SE
F-0508-SE
F-0510-SE
F-0512-SE
F-0515-SE
F-2604-SE
F-2605-SE
F-2606-SE
F-2608-SE
F-2610-SE
F-2612-SE
F-2615-SE
F-2618-SE
F-2620-SE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)

₹ 12.00

50 Piece(s) 12 Day(s) or more 10240.4

₹ 12.00

50 Piece(s) 12 Day(s) or more 10250.4

₹ 12.00

50 Piece(s) 12 Day(s) or more 10260.4

₹ 296.00

1 Piece(s) Available 5 Day(s) or more 10280.4

₹ 12.00

50 Piece(s) 12 Day(s) or more 102100.4

₹ 12.00

50 Piece(s) 12 Day(s) or more 102120.4

₹ 12.00

50 Piece(s) 12 Day(s) or more 10340.5

₹ 12.00

50 Piece(s) 12 Day(s) or more 10350.5

₹ 295.00

1 Piece(s) Available 5 Day(s) or more 10360.5

₹ 295.00

1 Piece(s) Available 5 Day(s) or more 10380.5

₹ 12.00

50 Piece(s) 12 Day(s) or more 103100.5

₹ 12.00

50 Piece(s) 12 Day(s) or more 103120.5

₹ 12.00

50 Piece(s) 12 Day(s) or more 103150.5

₹ 12.00

50 Piece(s) 12 Day(s) or more 103180.5

₹ 295.00

1 Piece(s) Available 5 Day(s) or more 103200.5

₹ 295.00

1 Piece(s) Available 5 Day(s) or more 103250.5

₹ 295.00

1 Piece(s) Available 5 Day(s) or more 103300.5

₹ 12.00

50 Piece(s) 12 Day(s) or more 10460.7

₹ 12.00

50 Piece(s) 12 Day(s) or more 10480.7

₹ 12.00

50 Piece(s) 12 Day(s) or more 104100.7

₹ 12.00

50 Piece(s) 12 Day(s) or more 104120.7

₹ 12.00

50 Piece(s) 12 Day(s) or more 104150.7

₹ 12.00

50 Piece(s) 12 Day(s) or more 10580.8

₹ 12.00

50 Piece(s) 12 Day(s) or more 105100.8

₹ 12.00

50 Piece(s) 12 Day(s) or more 105120.8

₹ 13.00

50 Piece(s) 12 Day(s) or more 105150.8

₹ 12.00

50 Piece(s) 12 Day(s) or more 102.640.45

₹ 12.00

50 Piece(s) 12 Day(s) or more 102.650.45

₹ 12.00

50 Piece(s) 12 Day(s) or more 102.660.45

₹ 295.00

1 Piece(s) Available 5 Day(s) or more 102.680.45

₹ 12.00

50 Piece(s) 12 Day(s) or more 102.6100.45

₹ 12.00

50 Piece(s) 12 Day(s) or more 102.6120.45

₹ 12.00

50 Piece(s) 12 Day(s) or more 102.6150.45

₹ 12.00

50 Piece(s) 12 Day(s) or more 102.6180.45

₹ 12.00

50 Piece(s) 12 Day(s) or more 102.6200.45

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Surface Treatment_02 Trivalent Chromate Detailed Shape Pan
Material Iron Thread Type Metric coarse Basic Shape Standard (Round)
Sales Unit Box/package Tip Shape Flat End Additional Shape Washer Included
Application Standard Screw Type Complete thread