(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.

Insulated Brass Vertical Mounting Spacer / VDB-E

Insulated Brass Vertical Mounting Spacer / VDB-E

Main Body
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)
Resin part
[Material] Duracon (POM)
[Color] Milky White
[Heat Warping Temperature] 1.82 MPa: 110°C
[UL Standard] UL94-HB (Materials)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VDB-308E
VDB-310E
VDB-410E
Part NumberVolume DiscountDays to ShipRoHSWrench Flats B
(mm)
Length L
(mm)
Screw Diameter Material Details Details of Surface Treatment
19 Day(s) or more 1088M3Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
19 Day(s) or more 101010M3Free-Cutting Brass (C3604BD)Nickel Plating (Ni)
19 Day(s) or more 101010M4Free-Cutting Brass (C3604BD)Nickel Plating (Ni)

Loading...

  1. 1

Basic Information

Type Square End Shape (Left) Female Thread End Shape (Right) Female Thread
Material Brass Surface Treatment Electroless Nickel Plating Post Type Solid
Scale No memory Pilotted Ends NA Gas Vent Hole NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)