(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Black Duracon Spacer (Round) / BR-BRE

Black Duracon Spacer (Round) / BR-BRE

[Nominal of Thread (M)] 3
Main Body
[Material] Duracon (POM)
[Color] Black
[Heat Warping Temperature] 1.82 MPa: 110°C
[UL Standard] UL94-HB (Materials)
Threaded
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)
RoHS-compliant

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BR-330BRE
BR-335BRE
BR-340BRE
BR-345BRE
BR-350BRE
BR-355BRE
BR-360BRE
Part NumberVolume DiscountDays to ShipRoHSLength L
(mm)
Material Details
18 Day(s) or more 1030Duracon (POM)
18 Day(s) or more 1035Duracon (POM)
18 Day(s) or more 1040Duracon (POM)
18 Day(s) or more 1045Duracon (POM)
18 Day(s) or more 1050Duracon (POM)
18 Day(s) or more 1055Duracon (POM)
18 Day(s) or more 1060Duracon (POM)

Loading...

  1. 1

Basic Information

Type Circular End Shape (Left) Male thread End Shape (Right) Female Thread
Outer Dia. D(Ø) 6 Material Resin Surface Treatment NA
Post Type Solid Scale No memory Pilotted Ends NA
Gas Vent Hole NA

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)