(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
[Nominal of Thread (M)] 3/4/5
Main Body
[Material] PEEK (Polyetheretherketone)
[Color] Light Brown
[Heat Warping Temperature] 1.82 MPa: 152°C
[UL Standard] UL94V-0 (Materials)
Threaded
[Material] SUS304
Part Number |
---|
BSPE-310 |
BSPE-325 |
BSPE-423 |
BSPE-424 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Wrench Flats B (mm) | Length L (mm) |
---|---|---|---|---|---|---|---|
₹ 204.00 | 50 Piece(s) | 5 Day(s) or more | 10 | 6 | 10 | ||
₹ 338.00 | 10 Piece(s) | 19 Day(s) or more | 10 | 6 | 25 | ||
₹ 396.00 | 10 Piece(s) | 19 Day(s) or more | 10 | 7 | 23 | ||
₹ 405.00 | 10 Piece(s) | 19 Day(s) or more | 10 | 7 | 24 |
Part Number |
---|
Loading...
Type | Hexagon | End Shape (Left) | Male thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Material | Resin | Surface Treatment | NA | Post Type | Solid |
Scale | No memory | Pilotted Ends | NA | Gas Vent Hole | NA |
Material Details | PEEK (Polyetheretherketone) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy