(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Stainless Steel Spacer (Hexagonal) / ASU

Stainless Steel Spacer (Hexagonal) / ASU
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      100₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 2/2.5/2.6/3/4/5/6/8
[Material] Free-Cutting Stainless Steel (SUS303)
[Processing] Degreasing
RoHS-compliant

 
Part Number
ASU-330
ASU-420
ASU-550
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWrench Flats B
(mm)
Length L
(mm)
Screw Diameter

₹ 103.00

50 Piece(s) 5 Day(s) or more 105.530M3

₹ 100.00

50 Piece(s) 5 Day(s) or more 10720M4

₹ 238.00

10 Piece(s) 5 Day(s) or more 10850M5

Loading...

  1. 1

Basic Information

Type Hexagon End Shape (Left) Female Thread End Shape (Right) Female Thread
Material Stainless Steel Surface Treatment NA Post Type Solid
Scale No memory Pilotted Ends NA Gas Vent Hole NA
Cleaning Method Degreasing Material Details Free-Cutting Stainless Steel (SUS303)