(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
[Nominal of Thread (M)] 3
[Material] Free-Cutting Steel (SUM)
[Processing] Trivalent Chromium Chromate Processing
Part Number |
---|
MSF-305-04E |
MSF-308-03E |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Screw length (mm) |
---|---|---|---|---|---|---|---|
₹ 37.00 | 50 Piece(s) | 19 Day(s) or more | 10 | 5 | 4 | ||
₹ 38.00 | 50 Piece(s) | 13 Day(s) or more | 10 | 8 | 3 |
Part Number |
---|
Loading...
Type Details | Hexagon | End Shape (Left) | Male thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Material | Steel | Wrench Flats B(mm) | 5.5 | Surface Treatment | Trivalent Chromate |
Post Type | Solid | Scale | No memory | Pilotted Ends | NA |
Gas Vent Hole | NA | Material Details | Free-cutting steel (SUM) | Details of Surface Treatment | Trivalent Chromium Chromate |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy