Duracon Spacer (Hexagon) Thread Fixing Adhesive / BS-WE

Brand :
HIROSUGI-KEIKI
Caution
Product Description
[Nominal of Thread (M)] 2/2.6/3/4/5
Main Body
[Material] Duracon (POM)
[Color] Milky White
[Heat Warping Temperature] 1.82 MPa: 110°C
[UL Standard] UL94-HB (Materials)
Threaded
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)
RoHS-compliant