(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

PPS Spacer (Hexagonal, Insert Integrated Type) BMP-E

PPS Spacer (Hexagonal, Insert Integrated Type) BMP-E
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      63₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Nominal of Thread (M)] 3/4
Main Body
[Material] PPS (Polyphenylene Sulfide) Grade #AR04 40% Glass Fiber Filled
[Color] Black
[Heat Warping Temperature] 1.82 MPa: 260°C
[UL Standard] UL94V-0 (Materials)
Metal part
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)
* Resin portion is not hollow

 
Part Number
BMP-310E
BMP-350E
BMP-420E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWrench Flats B
(mm)
Length L
(mm)

₹ 335.00

20 Piece(s) Available 5 Day(s) or more 10610

₹ 85.00

50 Piece(s) 5 Day(s) or more 10650

₹ 63.00

50 Piece(s) 5 Day(s) or more 10720

Loading...

  1. 1

Basic Information

Type Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Material Resin Surface Treatment NA Post Type Solid
Scale No memory Pilotted Ends NA Gas Vent Hole NA
Material Details PPS (Polyphenylene sulfide)