(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ABS Spacer (Round) / ARA-B

ABS Spacer (Round) / ARA-B
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      26₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 2.6/3/4/5
[Material] ABS
[Color] Black
[Heat Warping Temperature] 1.82 MPa: 85°C
[UL Standard] UL94-HB (Materials)
RoHS-compliant

 
Part Number
ARA-304B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 26.00

50 Piece(s) 13 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Circular End Shape (Left) Female Thread End Shape (Right) Female Thread
Outer Dia. D(Ø) 6 Length L(mm) 4 Material Resin
Surface Treatment NA Post Type Solid Scale No memory
Pilotted Ends NA Gas Vent Hole NA Material Details ABS
X
whatsapp-qr whatsapp-icon