(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/3 to 4:30 (IST) 24/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PPS Spacer (Hexagonal) BSP-E/-WE/-FWE/-PW

PPS Spacer (Hexagonal) BSP-E/-WE/-FWE/-PW
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      45₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Nominal Thread Diameter (M)] 2.6 / 3 / 4
Main body and male screw
[Materials] PPS (polyphenylene sulfide) grade #1140A1 filled with 40% glass fiber
[Color] Brown
[Treatment] Nickel plating (Ni)

PPS Spacer (Hexagonal) BSP-E/-WE/-FWE/-PW
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      45₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
BSP-307PW
BSP-310PW
BSP-314E
BSP-320PW
BSP-330E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)

₹ 52.00

50 Piece(s) 19 Day(s) or more 107

₹ 45.00

50 Piece(s) 19 Day(s) or more 1010

₹ 50.00

50 Piece(s) 19 Day(s) or more 1014

₹ 60.00

50 Piece(s) 19 Day(s) or more 1020

₹ 63.00

50 Piece(s) 19 Day(s) or more 1030
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)

Loading...

  1. 1

Basic Information

Type Details Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Material Resin Wrench Flats B(mm) 5.5 Surface Treatment NA
Post Type Solid Scale No memory Pilotted Ends NA
Gas Vent Hole NA Material Details PPS (Polyphenylene sulfide)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language