(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Brass Pan Head Screws B-4400

Brass Pan Head Screws B-4400
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread] No.4
[Material] Brass, Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)
Use a nickel plated (Ni) imperial screw and nut (#4-40) for mounting the D-sub connector.

 
Part Number
B-4406
B-4408
B-4410
B-4412
B-4415
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)

₹ 295.00

1 Piece(s) Available 5 Day(s) or more 106

₹ 12.00

50 Piece(s) 12 Day(s) or more 108

₹ 12.00

50 Piece(s) 12 Day(s) or more 1010

₹ 295.00

1 Piece(s) Available 5 Day(s) or more 1012

₹ 12.00

50 Piece(s) 12 Day(s) or more 1015

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Surface Treatment_02 Nickel Plating Detailed Shape Pan
Material Brass Thread Type Unified coarse UNC Pitch(mm) 0.6350
Basic Shape Standard (Round) Sales Unit Box/package Tip Shape Flat End
Additional Shape Standard Nominal of Thread (inch) NO.4 Application Standard
Screw Type Complete thread