(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

E-LOCK (Flange Nut Type with Cap)【1-800 Pieces Per Package】

E-LOCK (Flange Nut Type with Cap)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      256₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Material] Steel/SUS304 equivalent
[Surface Processing] None / Trivalent White
[Nominal of Thread (M)] 4/5/6/8/10/12
[Application/Function] Loosening prevention
[Thread Ridge Type] Metric Coarse
[Sales Unit] Box/Package, Individual (can be purchased from one piece)
[Loosening Prevention Details] Friction Nut

Part Number
FFNL-ST3W-M6
FFNL-SUS-M4
FFNL-SUS-M5
FFNL-SUS-M6
FFNL-SUS-M10
FFNLA-SUS-M8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) B Dimension Pitch

₹ 12,467.20

1 Pack(s)

400 Pieces Per Package

6 Day(s) or more 106[Steel] SteelTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White101

₹ 65,828.80

1 Pack(s)

800 Pieces Per Package

6 Day(s) or more 104[Stainless Steel] Equivalent to SUS304-Box/package-70.7

₹ 44,669.60

1 Pack(s)

600 Pieces Per Package

6 Day(s) or more 105[Stainless Steel] Equivalent to SUS304-Box/package-80.8

₹ 89,796.00

1 Pack(s)

400 Pieces Per Package

6 Day(s) or more 106[Stainless Steel] Equivalent to SUS304-Box/package-101

₹ 256.00

1 Piece(s) 6 Day(s) or more 1010[Stainless Steel] Equivalent to SUS304-Low Quantity (can be purchased from one)-171.5

₹ 46,163.20

1 Pack(s)

375 Pieces Per Package

6 Day(s) or more 108[Stainless Steel] Equivalent to SUS304-Box/package-131.25
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) B Dimension Pitch

Loading...

  1. 1

Basic Information

Thread Type Metric coarse Applications, Functions Stop loosening Locking Details Friction Nut
X
whatsapp-qr whatsapp-icon
Close

Comparison list